-
Kategorie
-
I/O
Nützlich Liste der Suchwerkzeuge
-
Standard-Produkte
Nützlich Liste der Suchwerkzeuge
-
Wire-to-Board
Nützlich Liste der Suchwerkzeuge
-
Board-to-Board, Board-to-FPC
Nützlich Liste der Suchwerkzeuge
Typ Eine weitere Auswahlkarte
-
FPC/FFC
Nützlich Liste der Suchwerkzeuge
Typ Eine weitere Auswahlkarte
-
RF/Koaxial
Nützlich Liste der Suchwerkzeuge
-
LWL-Steckverbinder
Nützlich Liste der Suchwerkzeuge
-
Modulare Stecker/Buchsen-Steckverbinder
Nützlich Liste der Suchwerkzeuge
-
Wire-to-Wire
Nützlich Liste der Suchwerkzeuge
-
IC-Karte/ IC-Sockel
Nützlich Liste der Suchwerkzeuge
-
Card Edge
Nützlich Liste der Suchwerkzeuge
-
Automotive
Nützlich Liste der Suchwerkzeuge
-
Leistung
Nützlich Liste der Suchwerkzeuge
-
Hoch-Geschwindigkeit
Nützlich Liste der Suchwerkzeuge
-
Abgedichtete Steckverbinder
Nützlich Liste der Suchwerkzeuge
-
I/O
-
Anwendungen
- Verbraucher
-
Smartphoner & Tragba
Recently Reviewed Application
Recommended Applications
-
Intelligente Geräte
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Andere Verbraucherausrüstung
Recently Reviewed Application
Recommended Applications
- Automobil
-
Autonomer Wagen
Recently Reviewed Application
Recommended Applications
-
Antriebsstrang (für Kraftfahrzeuge)
Recently Reviewed Application
Recommended Applications
-
Infotainment (für die Automobilindustrie)
Recently Reviewed Application
Recommended Applications
-
Verbundene Wagen
Recently Reviewed Application
Recommended Applications
-
Automobil-Beleuchtung
Recently Reviewed Application
Recommended Applications
- Industrielle Maschinen
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrieautomatisierung
Recently Reviewed Application
Recommended Applications
-
Roboter
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telekommunikation/Netzwerk
Recently Reviewed Application
Recommended Applications
-
Datenspeicher
Recently Reviewed Application
Recommended Applications
-
Schienen/Güterverkehr
Recently Reviewed Application
Recommended Applications
-
Andere Industrieanlagen
Recently Reviewed Application
Recommended Applications
-
Büroautomatisierung
Recently Reviewed Application
Recommended Applications
DF1B-4P-2.5DSA(01)
CL0541-0227-2-01
RoHS (EU)2015/863
- Part No.
- DF1B-4P-2.5DSA(01)
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On July. 12, 2026
Product information
- Part No.
- DF1B-4P-2.5DSA(01)
- CL No.
- CL0541-0227-2-01
Basic Specifications
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- C-UL/CSA, UL
- Number of Positions
- 4
- Rated Current
- 3.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 250.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 250.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 1
- Mounting Pitch
- 2.5 mm
- Contact Pitch
- 2.5 mm
- Connector Length
- 12.5 mm
- Connector Width
- 5.7 mm
- Connector Height
- 10.5 mm
- Mounting Style
- THT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Staggered Lead
- No
- Recommended PCB Thickness
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 50
- Contact Plating
- Gold
- Plating Thickness
- 0.2 μm
- Housing Color
- White
- Wire Termination Method
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -35 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Key
- No
- Finger Protection
- Metal Shields
- No
Electrical Specifications
- Contact Resistance
- 30.0 mΩ Max.
- Withstanding Voltage
- 650 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 100 PCS
- Pick-up Tape
- Mass
- 0.47 g
- Static Sensitive
- Qty/Box
- 3000 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
- Standard product
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF1B-4P-2.5DSA(01)_CL0541-0227-2-01_2DDrawing_0000985170.pdf: 78 KB]
- Drawing (2D) - 日本語 [DF1B-4P-2.5DSA(01)_CL0541-0227-2-01_2DDrawing_0000803552.pdf: 69 KB]
- Specification Sheet - English [DF1B-4P-2.5DSA(01)_CL0541-0227-2-01_SpecSheet_0000400264.pdf: 44 KB]
- Specification Sheet - 日本語 [DF1B-4P-2.5DSA(01)_CL0541-0227-2-01_SpecSheet_0000975679.pdf: 132 KB]
- Product Guidelines - 日本語 [DF1B-4P-2.5DSA(01)_CL0541-0227-2-01_Guideline_0001473220.pdf: 4,448 KB]
- Certifications (UL) [DF1B-4P-2.5DSA(01)_CL0541-0227-2-01_Certifications_UL_0001457451.pdf: 134 KB]
- Certifications (CSA) [DF1B-4P-2.5DSA(01)_CL0541-0227-2-01_Certifications_CSA_0001457448.pdf: 103 KB]
3D models, MCAD, Footprints, ECAD
Other
- Free Document[Details are available on Product Series page.]