-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
FX30B-3P-3.81DSA20
CL0570-3101-6-00
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- FX30B-3P-3.81DSA20
- Connector Type
- Header
- Parts
- Industry Standard
- Safety Standards
- C-UL/CSA, UL, TÜV
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On June. 05, 2026
Product information
- Part No.
- FX30B-3P-3.81DSA20
- CL No.
- CL0570-3101-6-00
Basic Specifications
- Connector Type
- Header
- Parts
- Industry Standard
- Safety Standards
- C-UL/CSA, UL, TÜV
- Performance Characteristics
- Transmission Rate
- Contact Pitch
- 3.81 mm
- Mounting Pitch
- 3.81 mm
- Tab Width (mm)
- Applicable FPC Cable Thickness (mm)
- Mated Height (Min.)
- 20.0 mm
- Mated Height (Max.)
- 20.0 mm
- Mated Height (STEP)
- 20.0 mm
- Number of Positions
- 3
- Remarks on Number of Positions
- Floating Design
- Floating Range(XY)(mm)
- ± 0.3 mm
- Effective Mating Length(Z)(mm)
- ± 2.0 mm
- Mating/Unmating Cycles
- 100
- Mounting Style
- THT
- Connector Orientation
- Straight
- Contact Plating
- Gold
- Rated Current
- 22.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 250.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 250.0 V
- Rated Voltage (DC) other
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -55 ℃
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- 0.1 μm
- Metal Shields
- Locking Style
- Housing Color
- Black
- PCB Cleaning
- Positioning Boss
- Yes
- Finger Protection
- Solder Wicking Prevention
- No
Electrical Specifications
- Withstanding Voltage
- 750 V Max.
- Contact Resistance
- 2.0 mΩ Max.
Dimensional Information
- Connector Length
- 24.37 mm
- Connector Width
- 11.0 mm
- Connector Height
- 13.0 mm
- Recommended PCB Thickness
- 1.6 mm Max.
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 42 PCS
- Pick-up Tape
- Mass
- 3.11 g
- Static Sensitive
- Qty/Box
- 336 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [FX30B-3P-3.81DSA20_CL0570-3101-6-00_2DDrawing_0000953551.pdf: 187 KB]
- Drawing (2D) - 日本語 [FX30B-3P-3.81DSA20_CL0570-3101-6-00_2DDrawing_0000605896.pdf: 175 KB]
- Specification Sheet - English [FX30B-3P-3.81DSA20_CL0570-3101-6-00_SpecSheet_0000371597.pdf: 176 KB]
- Specification Sheet - 日本語 [FX30B-3P-3.81DSA20_CL0570-3101-6-00_SpecSheet_0001099651.pdf: 199 KB]
- Certifications (UL) [FX30B-3P-3.81DSA20_CL0570-3101-6-00_Certifications_UL_0001457534.pdf: 104 KB]
- Certifications (TUV) [FX30B-3P-3.81DSA20_CL0570-3101-6-00_Certifications_TUV_0001457533.pdf: 1,237 KB]
- Certifications (UL/cUL) [FX30B-3P-3.81DSA20_CL0570-3101-6-00_Certifications_cUL_0001457535.pdf: 104 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Receptacle
Receptacle
Right angle
Receptacle
Receptacle