-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
FX2BA-20SA-1.27R
CL0572-0671-0-00
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- FX2BA-20SA-1.27R
- Connector Type
- Socket
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On February. 07, 2026
Product information
- Part No.
- FX2BA-20SA-1.27R
- CL No.
- CL0572-0671-0-00
Basic Specifications
- Connector Type
- Socket
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- 20
- Rated Current
- 0.5 A
- Rated Current other
- Rated Voltage (AC)
- AC 125.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 2
- Mounting Pitch
- Contact Pitch
- 1.27 mm
- Connector Length
- 18.05 mm
- Connector Width
- 7.0 mm
- Connector Height
- 19.1 mm
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 500
- Contact Plating
- Gold
- Plating Thickness
- Housing Color
- Black
- Wire Termination Method
- IDC
- Recommended Wire Type
- Flat cable
- Recommended Min. Wire Size (AWG)
- 28
- Recommended Max. Wire Size (AWG)
- 28
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Key
- No
- Finger Protection
- Metal Shields
Electrical Specifications
- Contact Resistance
- Withstanding Voltage
- 300 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 100 PCS
- Pick-up Tape
- Mass
- 2.38 g
- Static Sensitive
- Qty/Box
- 1280 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [FX2BA-20SA-1.27R_CL0572-0671-0-00_2DDrawing_0000907336.pdf: 101 KB]
- Drawing (2D) - 日本語 [FX2BA-20SA-1.27R_CL0572-0671-0-00_2DDrawing_0000826361.pdf: 150 KB]
- Specification Sheet - English [FX2BA-20SA-1.27R_CL0572-0671-0-00_SpecSheet_0000170815.pdf: 114 KB]
- Specification Sheet - 日本語 [FX2BA-20SA-1.27R_CL0572-0671-0-00_SpecSheet_0000992366.pdf: 140 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Header
Header
Straight
Header
Header
Straight
Header
Header
Straight
Header
Header
Straight
Header
Header
Straight
Header
Header
Straight
Header
Header
Straight
Header
Header
Straight
Header
Header
Straight
Header
Header
Straight
Header
Header
Right angle
Header
Header
Right angle
Header
Header
Right angle
Header
Header
Right angle
Header
Header