- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
FX2B-20PA-1.27DS(71)
CL0572-0721-7-71
RoHS2
※ The actual product may differ from the image
- Part No.
- FX2B-20PA-1.27DS(71)
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On January. 25, 2024
Product information
- Part No.
- FX2B-20PA-1.27DS(71)
- CL No.
- CL0572-0721-7-71
Basic Specifications
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- 20
- Rated Current
- 0.5 A
- Rated Current other
- Rated Voltage (AC)
- AC 125.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 2
- Mounting Pitch
- 1.27 mm
- Contact Pitch
- 1.27 mm
- Connector Length
- 30.33 mm
- Connector Width
- 15.0 mm
- Connector Height
- 7.5 mm
- Mounting Style
- THT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Soldering
- Staggered Lead
- Yes
- Recommended PCB Thickness
- Connector Orientation
- Right angle
- Mating/Unmating Cycles
- 500
- Contact Plating
- Gold
- Plating Thickness
- Housing Color
- Black
- Wire Termination Method
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Key
- No
- Finger Protection
- Metal Shields
Electrical Specifications
- Contact Resistance
- Withstanding Voltage
- 300 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 55 PCS
- Pick-up Tape
- Mass
- 1.99 g
- Static Sensitive
- Qty/Box
- 1100 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [FX2B-20PA-1.27DS(71)_CL0572-0721-7-71_2DDrawing_0000990245.pdf: 141 KB]
- Drawing (2D) - 日本語 [FX2B-20PA-1.27DS(71)_CL0572-0721-7-71_2DDrawing_0000835099.pdf: 148 KB]
- Specification Sheet - English [FX2B-20PA-1.27DS(71)_CL0572-0721-7-71_SpecSheet_0000412910.pdf: 115 KB]
- Specification Sheet - 日本語 [FX2B-20PA-1.27DS(71)_CL0572-0721-7-71_SpecSheet_0000996851.pdf: 117 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Socket
Socket
Straight
Socket
Socket
Straight
Socket
Socket