-
製品カテゴリ
- I/O
- 規格品
- 基板対ケーブル
-
基板対基板/基板対FPC
便利な検索ツール 一覧
種類別セレクトマップ
-
FPC/FFC
便利な検索ツール 一覧
種類別セレクトマップ
- 高周波同軸コネクタ
- 光コネクタ
- モジュラージャック/プラグ
- 中継コネクタ
- カードコネクタ/ICソケット
- カードエッジコネクタ
- 自動車用コネクタ
- 電源用コネクタ
- 高速伝送対応コネクタ
- 防水コネクタ
-
用途・アプリケーション
- コンシューマ
-
スマートフォン&ウェアラブル
Recently Reviewed Application
Recommended Applications
-
スマート家電
Recently Reviewed Application
Recommended Applications
-
PC&タブレット
Recently Reviewed Application
Recommended Applications
-
その他コンシューマ
Recently Reviewed Application
Recommended Applications
- 自動車
-
自動運転車
Recently Reviewed Application
Recommended Applications
-
車載用パワートレイン
Recently Reviewed Application
Recommended Applications
-
車載用インフォテインメント
Recently Reviewed Application
Recommended Applications
-
コネクテッドカー
Recently Reviewed Application
Recommended Applications
-
車載ライティング
Recently Reviewed Application
Recommended Applications
- 産機
-
スマートグリッド
Recently Reviewed Application
Recommended Applications
-
ファクトリーオートメーション
Recently Reviewed Application
Recommended Applications
-
ロボット
Recently Reviewed Application
Recommended Applications
-
医療機器
Recently Reviewed Application
Recommended Applications
-
テレコム/ネットワーク
Recently Reviewed Application
Recommended Applications
-
データセンター
Recently Reviewed Application
Recommended Applications
-
鉄道・建機
Recently Reviewed Application
Recommended Applications
-
その他産業用機器
Recently Reviewed Application
Recommended Applications
-
OA機器
Recently Reviewed Application
Recommended Applications
FX11LB-60S/6-SV(71)
CL0573-0112-5-71
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- FX11LB-60S/6-SV(71)
- Connector Type
- Receptacle
- Parts
- Industry Standard
- Safety Standards
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On February. 07, 2026
Product information
- Part No.
- FX11LB-60S/6-SV(71)
- CL No.
- CL0573-0112-5-71
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- PCIe Gen.4
- Transmission Rate
- 16.0 Gbps
- Contact Pitch
- 0.5 mm
- Mounting Pitch
- 0.5 mm
- Tab Width (mm)
- Applicable FPC Cable Thickness (mm)
- Mated Height (Min.)
- 2.0 mm
- Mated Height (Max.)
- 2.0 mm
- Mated Height (STEP)
- 2.0 mm
- Number of Positions
- 60
- Remarks on Number of Positions
- 6 Ground contacts
- Floating Design
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Mating/Unmating Cycles
- 50
- Mounting Style
- SMT
- Connector Orientation
- Straight
- Contact Plating
- Gold
- Rated Current
- 0.3 A
- Rated Current other
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- 0.1 μm
- Metal Shields
- Yes
- Locking Style
- Housing Color
- Beige
- PCB Cleaning
- Positioning Boss
- No
- Finger Protection
- Solder Wicking Prevention
Electrical Specifications
- Withstanding Voltage
- 150 V Max.
- Contact Resistance
- 60.0 mΩ Max.
Dimensional Information
- Connector Length
- 25.0 mm
- Connector Width
- 6.2 mm
- Connector Height
- 1.65 mm
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 80 PCS
- Pick-up Tape
- No
- Mass
- 0.28 g
- Static Sensitive
- Qty/Box
- 1600 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug