-
Category
-
I/O
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connector
List of useful search tools
-
Modular Jack/Plug
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge
List of useful search tools
-
Automotive
List of useful search tools
-
Power
List of useful search tools
-
High Speed
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed ApplicationRecommended Applications
-
Smart Appliances
Recently Reviewed ApplicationRecommended Applications
-
PC & Tablet
Recently Reviewed ApplicationRecommended Applications
-
Other Consumer Equipment
Recently Reviewed ApplicationRecommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed ApplicationRecommended Applications
-
Powertrain (For Automotive)
Recently Reviewed ApplicationRecommended Applications
-
Infotainment (For Automotive)
Recently Reviewed ApplicationRecommended Applications
-
Connected Cars
Recently Reviewed ApplicationRecommended Applications
-
Automotive Lighting
Recently Reviewed ApplicationRecommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed ApplicationRecommended Applications
-
Industrial Automation
Recently Reviewed ApplicationRecommended Applications
-
Robots
Recently Reviewed ApplicationRecommended Applications
-
Medical
Recently Reviewed ApplicationRecommended Applications
-
Telecommunications/Networking
Recently Reviewed ApplicationRecommended Applications
-
Data Centers
Recently Reviewed ApplicationRecommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed ApplicationRecommended Applications
-
Other Industrial Equipment
Recently Reviewed ApplicationRecommended Applications
-
Office Automation
Recently Reviewed ApplicationRecommended Applications
HIF3B-14D-2.54R(63)
CL0610-0002-2-63
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- HIF3B-14D-2.54R(63)
- Connector Type
- Socket
- Parts
- Cable Assembly
- No
- Industry Standard
- MIL
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On July. 03, 2024
Product information
- Part No.
- HIF3B-14D-2.54R(63)
- CL No.
- CL0610-0002-2-63
Basic Specifications
- Connector Type
- Socket
- Parts
- Cable Assembly
- No
- Industry Standard
- MIL
- Safety Standards
- UL, C-UL/CSA
- Number of Positions
- 14
- Rated Current
- 1.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 200.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 2
- Mounting Pitch
- Contact Pitch
- 2.54 mm
- Connector Length
- 22.35 mm
- Connector Width
- 6.0 mm
- Connector Height
- 7.0 mm
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 500
- Contact Plating
- Gold
- Plating Thickness
- 0.2 μm
- Housing Color
- Black
- Wire Termination Method
- IDC
- Recommended Wire Type
- Flat cable
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- 31th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Key
- Yes
- Finger Protection
- Metal Shields
Electrical Specifications
- Contact Resistance
- 15.0 mΩ Max.
- Withstanding Voltage
- 650 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 140 PCS
- Pick-up Tape
- Mass
- 2.69 g
- Static Sensitive
- Qty/Box
- 1400 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [HIF3B-14D-2.54R(63)_CL0610-0002-2-63_2DDrawing_0001329882.pdf: 78 KB]
- Drawing (2D) - 日本語 [HIF3B-14D-2.54R(63)_CL0610-0002-2-63_2DDrawing_0001329881.pdf: 70 KB]
- Specification Sheet - English [HIF3B-14D-2.54R(63)_CL0610-0002-2-63_SpecSheet_0001329615.pdf: 72 KB]
- Specification Sheet - 日本語 [HIF3B-14D-2.54R(63)_CL0610-0002-2-63_SpecSheet_0001329614.pdf: 142 KB]
- Certifications (UL) [HIF3B-14D-2.54R(63)_CL0610-0002-2-63_Certifications_UL_0001457539.pdf: 752 KB]
- Certifications (UL/cUL) [HIF3B-14D-2.54R(63)_CL0610-0002-2-63_Certifications_cUL_0001457540.pdf: 752 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Right angle
Header
Header
Straight
Header
Header
Straight
Header
Header
Right angle
Header
Header
Straight
Header
Header
Right angle
Header
Header
Straight
Header
Header
Straight
Header
Header
Right angle
Header
Header
Straight
Header
Header