![HRS Logo](/_ui/responsive/theme-lambda/images/logo.png)
![HRS Logo](/_ui/responsive/theme-lambda/images/logo-white.png)
- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
![Global icon](/_ui/responsive/common/images/global.png)
HIF3MAW-14PA-2.54DSA(63)
CL0610-3602-6-63
RoHS (EU)2015/863
![](/medias/HIF3M-W_ALL+.jpg?context=bWFzdGVyfHByaXZhdGVfc3lzX3VwbG9hZHw2MTIzMjB8aW1hZ2UvanBlZ3xjM2x6TFcxaGMzUmxjaTl3Y21sMllYUmxYM041YzE5MWNHeHZZV1F2YURNMkwyZ3hOQzg0T1RRMk56azFOVEV4T0RNNEwwaEpSak5OTFZkZlFVeE1JQzVxY0djfDAxOTIxYjkxMmJhZGU4N2IyNDAwZDkzNGE2NGIyNTk1ODYyZmNlYjVmZDdhYTI5YmI1Y2I1ZjIxNzhkZjYwOGU)
※ The actual product may differ from the image
- Part No.
- HIF3MAW-14PA-2.54DSA(63)
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
- MIL
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On July. 03, 2024
Product information
- Part No.
- HIF3MAW-14PA-2.54DSA(63)
- CL No.
- CL0610-3602-6-63
Basic Specifications
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
- MIL
- Safety Standards
- UL, C-UL/CSA
- Number of Positions
- 14
- Rated Current
- 1.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 200.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 2
- Mounting Pitch
- 2.54 mm
- Contact Pitch
- 2.54 mm
- Connector Length
- 37.1 mm
- Connector Width
- 9.0 mm
- Connector Height
- 26.6 mm
- Mounting Style
- THT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Screw
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 500
- Contact Plating
- Gold
- Plating Thickness
- 0.15 μm
- Housing Color
- Black
- Wire Termination Method
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- 31th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Latch-lock
- Key
- Yes
- Finger Protection
- Metal Shields
Electrical Specifications
- Contact Resistance
- Withstanding Voltage
- 650 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 160 PCS
- Pick-up Tape
- Mass
- 5.016 g
- Static Sensitive
- Qty/Box
- 640 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [HIF3MAW-14PA-2.54DSA(63)_CL0610-3602-6-63_2DDrawing_0001330131.pdf: 63 KB]
- Drawing (2D) - 日本語 [HIF3MAW-14PA-2.54DSA(63)_CL0610-3602-6-63_2DDrawing_0001330130.pdf: 60 KB]
- Specification Sheet - English [HIF3MAW-14PA-2.54DSA(63)_CL0610-3602-6-63_SpecSheet_0001329662.pdf: 74 KB]
- Specification Sheet - 日本語 [HIF3MAW-14PA-2.54DSA(63)_CL0610-3602-6-63_SpecSheet_0001329661.pdf: 136 KB]
- Certifications (UL) [HIF3MAW-14PA-2.54DSA(63)_CL0610-3602-6-63_Certifications_UL_0001457539.pdf: 752 KB]
- Certifications (UL/cUL) [HIF3MAW-14PA-2.54DSA(63)_CL0610-3602-6-63_Certifications_cUL_0001457540.pdf: 752 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Socket
Socket
Straight
Socket
Socket
Straight
Housing
Housing
Straight
Socket
Socket