-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
IT3M-300S-BGA(37)
CL0636-0008-1-37
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- IT3M-300S-BGA(37)
- Connector Type
- Receptacle
- Parts
- Industry Standard
- Safety Standards
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On February. 07, 2026
Product information
- Part No.
- IT3M-300S-BGA(37)
- CL No.
- CL0636-0008-1-37
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- Ethernet
- Transmission Rate
- 10.0 Gbps
- Contact Pitch
- 1.5 mm
- Mounting Pitch
- 1.5 mm
- Tab Width (mm)
- Applicable FPC Cable Thickness (mm)
- Mated Height (Min.)
- 17.0 mm
- Mated Height (Max.)
- 40.0 mm
- Mated Height (STEP)
- 17.0, 18.0, 20.0, 22.0, 25.0, 26.0, 28.0, 30.0, 32.0, 35.0, 38.0, 40.0 mm
- Number of Positions
- 300
- Remarks on Number of Positions
- Floating Design
- Yes
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Mating/Unmating Cycles
- 100
- Mounting Style
- BGA
- Connector Orientation
- Straight
- Contact Plating
- Gold
- Rated Current
- 0.5 A
- Rated Current other
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- 0.76 μm
- Metal Shields
- No
- Locking Style
- Housing Color
- Black
- PCB Cleaning
- No
- Positioning Boss
- No
- Finger Protection
- No
- Solder Wicking Prevention
Electrical Specifications
- Withstanding Voltage
- 150 V Max.
- Contact Resistance
Dimensional Information
- Connector Length
- 56.0 mm
- Connector Width
- 19.2 mm
- Connector Height
- 6.0 mm
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 16 PCS
- Pick-up Tape
- No
- Mass
- 9.05 g
- Static Sensitive
- Qty/Box
- 48 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [IT3M-300S-BGA(37)_CL0636-0008-1-37_2DDrawing_0001168465.pdf: 496 KB]
- Drawing (2D) - 日本語 [IT3M-300S-BGA(37)_CL0636-0008-1-37_2DDrawing_0000473329.pdf: 486 KB]
- Specification Sheet - English [IT3M-300S-BGA(37)_CL0636-0008-1-37_SpecSheet_0000205931.pdf: 123 KB]
- Specification Sheet - 日本語 [IT3M-300S-BGA(37)_CL0636-0008-1-37_SpecSheet_0000798666.pdf: 157 KB]
- Product Guidelines[Details are available on Product Series page.]
- Product Guidelines[Details are available on Product Series page.]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Interposer
Interposer
Straight
Interposer
Interposer
Straight
Interposer
Interposer
Straight
Interposer
Interposer
Straight
Interposer
Interposer
Straight
Interposer
Interposer
Straight
Interposer
Interposer
Straight
Interposer
Interposer
Straight
Interposer
Interposer
Straight
Interposer
Interposer
Straight
Interposer
Interposer