-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
FJLN-LN-M0801-1M
CL0719-1500-0-00
RoHS (EU)2015/863
- Part No.
- FJLN-LN-M0801-1M
- Connector Type
- Parts
- Panel Mounting Style
- Generic Type
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On October. 08, 2025
Product information
- Part No.
- FJLN-LN-M0801-1M
- CL No.
- CL0719-1500-0-00
Basic Specifications
- Connector Type
- Parts
- Panel Mounting Style
- Generic Type
- Industry Standard
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- h
- Cable Assembly
- Yes
- Cable Length
- 100 mm
- Recommended Optical Fiber
- MM-50/125, null
- Fiber Material
- Silica glass
- Ferrule Shape
- Multi-mode
- Operating Wavelength
- nm
- Mating/Unmating Cycles
- 50
- Number of Positions
- Remarks on Number of Positions
- Contact Plating
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -10 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- RoHS (EU)2015/863
- Conforming
- SVHC
- Contact
- Connector Type Details
Mechanical Specifications
- Locking Style
- Push-on Bayonet
- Housing Color
- Shutter
- Shell Material
- Finish on Shell
- Polishing Type
- Split Sleeve Material
- Number of Fiber Lines
- 1
- Cable Length
- 100 mm
- Cap Material
- Rubber
- Wire Termination Method
- Plating Thickness
Electrical/Optical Specifications
- Return Loss
- Transmission Distance
- Rated Current
- Rated Current other
- Contact Resistance
- Rated Voltage (AC)
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
Dimensional Information
- Connector Length
- Connector Width
- 4.7 mm
- Connector Height
- 4.7 mm
- Cable Outer Diameter
- UL Style Wire/Cable
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 1 PCS
- Mass
- 0.33 g
- Static Sensitive
- Qty/Box
- 20 PCS
Others
- Remarks
- Recommended Wire Type
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [FJLN-LN-M0801-1M_CL0719-1500-0-00_2DDrawing_0001545920.pdf: 73 KB]
- Drawing (2D) - 日本語 [FJLN-LN-M0801-1M_CL0719-1500-0-00_2DDrawing_0001544240.pdf: 93 KB]
- Specification Sheet - English [FJLN-LN-M0801-1M_CL0719-1500-0-00_SpecSheet_0001546040.pdf: 43 KB]
- Specification Sheet - 日本語 [FJLN-LN-M0801-1M_CL0719-1500-0-00_SpecSheet_0001544241.pdf: 131 KB]
- Product Guidelines - English [FJLN-LN-M0801-1M_CL0719-1500-0-00_Guideline_0001609902.pdf: 200 KB]
- Product Guidelines - 日本語 [FJLN-LN-M0801-1M_CL0719-1500-0-00_Guideline_0001609901.pdf: 235 KB]