-
Категории
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Приложения
- Потребитель
-
Cмартфон и Носимый
Recently Reviewed Application
Recommended Applications
-
Умная техника
Recently Reviewed Application
Recommended Applications
-
ПК и планшет
Recently Reviewed Application
Recommended Applications
-
Другое потребительское оборудование
Recently Reviewed Application
Recommended Applications
- Автомобильный
-
Автономный автомобиль
Recently Reviewed Application
Recommended Applications
-
Силовой агрегат (для автомобилей)
Recently Reviewed Application
Recommended Applications
-
Информационно-развлекательная система (для автомобилей)
Recently Reviewed Application
Recommended Applications
-
Подключенные автомобили
Recently Reviewed Application
Recommended Applications
-
Автомобильное освещение
Recently Reviewed Application
Recommended Applications
- Промышленное оборудование
-
Умные сети электроснабжения
Recently Reviewed Application
Recommended Applications
-
Промышленная автоматизация
Recently Reviewed Application
Recommended Applications
-
Роботы
Recently Reviewed Application
Recommended Applications
-
Медицинская
Recently Reviewed Application
Recommended Applications
-
Телекоммуникации/ Связь
Recently Reviewed Application
Recommended Applications
-
Информационные центры
Recently Reviewed Application
Recommended Applications
-
Железнодорожный/ Коммерческий транспорт
Recently Reviewed Application
Recommended Applications
-
Другое промышленное оборудование
Recently Reviewed Application
Recommended Applications
-
Автоматизация офиса
Recently Reviewed Application
Recommended Applications
ZE05H-20DP-2H
CL0752-2115-0-00
RoHS (EU)2015/863
- Part No.
- ZE05H-20DP-2H
- Connector Type
- Receptacle
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On July. 31, 2026
Product information
- Part No.
- ZE05H-20DP-2H
- CL No.
- CL0752-2115-0-00
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- C-UL/CSA, UL
- Number of Positions
- 20
- Rated Current
- 2.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 60.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 60.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 2
- Mounting Pitch
- 1.0 mm
- Contact Pitch
- 2.0 mm
- Connector Length
- 35.9 mm
- Connector Width
- 14.8 mm
- Connector Height
- 8.84 mm
- Mounting Style
- SMT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Soldering
- Staggered Lead
- Recommended PCB Thickness
- 1.6 mm Max.
- Connector Orientation
- Right angle
- Mating/Unmating Cycles
- 30
- Contact Plating
- Tin
- Plating Thickness
- 1.0 μm
- Housing Color
- Black
- Wire Termination Method
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 125 ℃
- Operating Temperature Min.
- -40 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Latch-lock
- Key
- Finger Protection
- Metal Shields
- No
Electrical Specifications
- Contact Resistance
- 10.0 mΩ Max.
- Withstanding Voltage
- 1000 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
- 0.5 mm
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 300 PCS
- Pick-up Tape
- Mass
- 2.56 g
- Static Sensitive
- Qty/Box
- 300 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
- SMT Metal Hold Down
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [ZE05H-20DP-2H_CL0752-2115-0-00_2DDrawing_0001302547.pdf: 121 KB]
- Drawing (2D) - 日本語 [ZE05H-20DP-2H_CL0752-2115-0-00_2DDrawing_0001291878.pdf: 115 KB]
- Specification Sheet - English [ZE05H-20DP-2H_CL0752-2115-0-00_SpecSheet_0001272969.pdf: 74 KB]
- Specification Sheet - 日本語 [ZE05H-20DP-2H_CL0752-2115-0-00_SpecSheet_0001272968.pdf: 150 KB]
- Certifications (UL) [ZE05H-20DP-2H_CL0752-2115-0-00_Certifications_UL_0001525124.pdf: 566 KB]
- Certifications (UL/cUL) [ZE05H-20DP-2H_CL0752-2115-0-00_Certifications_cUL_0001690657.pdf: 566 KB]
3D models, MCAD, Footprints, ECAD
Other
- Free Document[Details are available on Product Series page.]