-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
BF4-TX-14DS-0.5V(11)
CL0831-0008-6-11
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- BF4-TX-14DS-0.5V(11)
- Connector Type
- Receptacle
- Parts
- Industry Standard
- Generic Type
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 16, 2026
Product information
- Part No.
- BF4-TX-14DS-0.5V(11)
- CL No.
- CL0831-0008-6-11
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Industry Standard
- Generic Type
- Cable Assembly
- No
- Cable Length
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Mating/Unmating Cycles
- 50
- Recommended Optical Fiber
- Return Loss
- Attenuation
- Insertion Loss
- Fiber Material
- Operating Wavelength
- Operating Temperature Max.
- 60 ℃
- Operating Temperature Min.
- -10 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Housing Color
- Black
- Number of Fiber Lines
- 1
- Cap Material
Electrical/Optical Specifications
- Power Rating
- Transmission Rate
- Transmission Distance
- Input Voltage
- Rated Current
- Rated Current other
- Rated Voltage (AC)
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
Dimensional Information
- Connector Length
- 10.25 mm
- Connector Width
- 5.43 mm
- Connector Height
- 1.48 mm
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 100 PCS
- Mass
- 0.094 g
- Static Sensitive
- Qty/Box
- 100 PCS
Others
- Remarks
- 100 pieces / reel .
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [BF4-TX-14DS-0.5V(11)_CL0831-0008-6-11_2DDrawing_0000999977.pdf: 328 KB]
- Drawing (2D) - 日本語 [BF4-TX-14DS-0.5V(11)_CL0831-0008-6-11_2DDrawing_0000866801.pdf: 352 KB]
- Specification Sheet - English [BF4-TX-14DS-0.5V(11)_CL0831-0008-6-11_SpecSheet_0000425814.pdf: 100 KB]
- Specification Sheet - 日本語 [BF4-TX-14DS-0.5V(11)_CL0831-0008-6-11_SpecSheet_0001012066.pdf: 99 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type