-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
BF4MC-6GTXRX-B1-55MM
CL0831-1102-0-06
RoHS (EU)2015/863
- Part No.
- BF4MC-6GTXRX-B1-55MM
- Connector Type
- Plug
- Parts
- Industry Standard
- Generic Type
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On March. 25, 2026
Product information
- Part No.
- BF4MC-6GTXRX-B1-55MM
- CL No.
- CL0831-1102-0-06
Basic Specifications
- Connector Type
- Plug
- Parts
- Industry Standard
- Generic Type
- Cable Assembly
- Yes
- Cable Length
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Mating/Unmating Cycles
- 50
- Recommended Optical Fiber
- Return Loss
- Attenuation
- Insertion Loss
- Fiber Material
- Silica glass
- Operating Wavelength
- nm
- Operating Temperature Max.
- 60 ℃
- Operating Temperature Min.
- -10 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- Contact
- Connector Type Details
Mechanical Specifications
- Housing Color
- White
- Number of Fiber Lines
- 1
- Cap Material
Electrical/Optical Specifications
- Power Rating
- Transmission Rate
- 6.25 Gbps
- Transmission Distance
- Input Voltage
- Rated Current
- Rated Current other
- Rated Voltage (AC)
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
Dimensional Information
- Connector Length
- 9.82 mm
- Connector Width
- 3.1 mm
- Connector Height
- 1.3 mm
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 15 PCS
- Mass
- 0.15 g
- Static Sensitive
- Qty/Box
- 300 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [BF4MC-6GTXRX-B1-55MM_CL0831-1102-0-06_2DDrawing_0001000022.pdf: 153 KB]
- Drawing (2D) - 日本語 [BF4MC-6GTXRX-B1-55MM_CL0831-1102-0-06_2DDrawing_0000866879.pdf: 166 KB]
- Specification Sheet - English [BF4MC-6GTXRX-B1-55MM_CL0831-1102-0-06_SpecSheet_0000425917.pdf: 61 KB]
- Specification Sheet - 日本語 [BF4MC-6GTXRX-B1-55MM_CL0831-1102-0-06_SpecSheet_0001012107.pdf: 197 KB]
- Product Guidelines - English [BF4MC-6GTXRX-B1-55MM_CL0831-1102-0-06_Guideline_0000123329.pdf: 1,698 KB]
- Product Guidelines - 日本語 [BF4MC-6GTXRX-B1-55MM_CL0831-1102-0-06_Guideline_0000109226.pdf: 1,726 KB]