
-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications


±0.4mm Floating Amount, Small Size with 3.8mm Width,
125℃ Head Resistance
Automotive Board to Board Connector BM54 Series
The BM54 series is a board-to-board connector that combines floating functionality and compact size to meet automotive specifications. It has a generous floating amount of ±0.4mm in the XY direction, yet is compact with 3.8mm width. Floating also improves assembly work efficiency by absorbing board misalignment.
Furthermore, its heat resistance of 125°C, which is required for in-vehicle equipment, makes it suitable for a wide range of applications including consumer and industrial equipment as well as front cameras, rear/side cameras, millimeter wave radar, and LiDAR, which are key components in automated driving.
Example : Board-to-Board Connection in Automotive Camera

Features
One of the World’s Smallest Width Dimensions
With a height of 3.0 mm, a contact pitch of 0.4 mm, and a width of 3.8 mm, the BM54 series is one of the world's smallest board-to-board connectors with a floating function. Compared to other companies' products, it occupies 34% less board space, contributing to the miniaturization of sets.
*In ±0.4mm floating board-to-board connector
Comparison of PCB Mounting Space
0.4mm pitch, 3.0mm Stacking Height, 30pos.

Floating Range ±0.4mm in X and Y directions absorb PCB Misalignment
A floating design on the plug side allows ±0.4mm of movement in the XY axis direction. By absorbing misalignment when mounting the connector or assembling the board into the end of product, the design flexibility is expanded. It is also possible to mount and assemble multiple connectors on the same board. Contact reliability is also ensured with an effective mating length of up to 0.4 mm.
Plug Side

Mated

Effective Mating Length
±0.3mm (Stacking Height : 3.0mm)
±0.4mm (Stacking Height : 3.5 to 4.5mm)
Connector absorbs misalignment.

Can Mount Multiple Connectors on One Board

Specifications
Rated Current | 0.3A |
Rated Voltage | 50V AC/DC |
---|---|
Operating Temperature | -55 to +125℃ *Includes the temperature rising by current flow. |
Contact Resistance |
Initial : 80mΩ Max. After the Test : 100mΩ Max. |
Withstanding Voltage | 100V AC for 1 min. |
Insulation Resistance | 100MΩ Min. (100V DC) |
Mating Durability | 10 times |
Variations (As of October 2023)
Stacking Height (mm) | 3.0 | 3.5 | 4.0 | 4.5 |
10pos. | Under Planning | |||
20pos. | Under Planning | |||
30pos. | Mass Production | Under Planning | ||
40pos. | Under Development | Under Planning |
Application ()
*In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
*The contents and specifications are subject to change.