-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
High Vibration Resistance and 125℃ Heat Resistance for Automotive
Small Wire-to-Board Connector GT50 Series
Ideal for the Internal Connection of Automotive Applications

Resulting from the shift to electronic vehicles due to technical innovations in EVs and autonomous driving, demand for wire-to-board connectors for the internal connection of automotive applications has increased. With limited mounting space available in these applications, there is a particular need for smaller and lighter connectors. At the same time, resistance to heat generated from the high mounting density of electrical components and high reliability to withstand vibration during driving are also essential.
The GT50 Series is a compact and highly robust connector meeting all of these conditions. Furthermore, the contact design and material provide high vibration resistance and 125℃ heat resistance, making it ideal for automotive applications.
Features
Small Connector with 1mm Pitch
GT50 is a small connector with 1mm pitch and 5.97mm height. The applicable cable size is a thin 0.08sq, about 75% lighter* than the 0.3sq size cable that is often used for internal connection in automotive applications.
* Weight comparison with generic cables


Vibration and Heat Resistant Automotive Quality Contact Design
The position of the cable crimp area is optimized, and the stabilizer prevents the contacts from moving inside the housing, ensuring strong vibration resistance* even in harsh automotive environments. Compared to a similar sized connector used in consumer appliances, GT50 reduces wear on the contacts. In addition, the heat resistant material of the crimp contact ensure 125°C heat resistance.
* Vibration Test Conditions
Frequency: 10Hz - 500Hz (sine wave), Acceleration: 5g, Time: 8h in 3 directions, total 24h (Cable conductor resistance is excluded.)

Product Specifications
| Rated Current |
2pos.: 2A |
| Rated Voltage | 60V AC/DC |
|---|---|
| Operating Temperature | -40 to +125℃ |
| Contact Resistance |
Initial: 30mΩ Max. |
| Withstanding Voltage | 300V AC for 1 min. |
| Insulation Resistance | 500MΩ Min. (100V DC) |
| Mating Durability | 10 times |
Variations
Mass Production: 2 and 16pos.
Under Development: 4, 6, 8, and 12pos.
*Development of a vertical type is under consideration.
Applicable Cable
0.08sq (⌀0.127mm×7), Outer Diameter ⌀0.7-0.8mm
Applications (Use Case)
The GT50 Series, which meets strict requirements for automotive, can be used for automotive driving applications that operate under harsh environments such as LIDAR and car infotainment such as HUD.
* In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
* The contents and specifications are subject to change.




