Global icon

AGV/AMR向けコネクタ
Image
Image
Image

SnapBee - Your best choice for top entry, side feed wire-to-board connectors. This product family is used widely in small equipment power supply applications.
In the industrial equipment industry as well as the consumer electronics market, demand for even smaller and thinner products are on the rise along with increased space restrictions. SnapBee offers high performance, compact design and a top entry lock (snap lock) to solve structural component interference and enhance workability.

SnapBee™ Digital Catalog


Inquiry

Easy Operation & Space Saving

Vertical mating prevents interference with other components on the PCB, which save space. Since the receptacle can be seen from above, the operator can align and mate the connector easily.

Image
Image

Snap Lock Design

Unique snap lock design is strong against cable routing and provides flexible cable layout.

Image

A Synonym of Low Profile "SnapBee"

The SnapBee low profile design enhances the advantages of vertical mating.

Image

Image

Series Image Image Image Image Image Image
Pitch 1.2mm

1.2mm
(Middle Pin of 3pos.

Removed : 32.4mm)

1.7mm 2.2mm 2.2mm

2.0mm
(Middle Pin of 3pos.

Removed : 4.0mm)

No. of Pos. 2 - 4, 6 2 - 6 3 - 7 2, 3 2 2 - 4
Size Height 1.0mm 1.4mm
(26 AWG: 1.6mm)
1.8mm 2.0mm 2.38mm 2.48mm
Depth 4.97mm 4.65mm 6.05mm, 6.1mm 7.35mm 7.35mm 8.15mm
Rating Rated
Current
3A Max. 3A Max. 4A Max. 4A Max. 5A Max. 3A Max.
Rated
Voltage
100V AC/DC 50V AC/DC
(Middle Pin of 3pos.
Removed : 3A)
50V AC/DC 350V AC/DC 350V AC/DC 230V AC/DC
Applicable Cable 28 - 30 AWG 26 - 34 AWG 24 - 28 AWG 24 - 28 AWG 22 - 28 AWG 22 AWG
Lock Type ViSe Swing ViSe ViSe Swing Swing

* DF61Y and DF65 use the same crimp contacts. * Current rating depends on cable/number of pos. * The above specifications are for standard type. Please contact your Hirose sales representative or technical support if you consider using this products outside the specifications. Specifications are subject to change without notice.

Inquiry