
-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications

Various Heights and Core Sizes, Heat Resistance, and Noise Resistance.
Suitable for Consumer, Industrial, and Automotive Equipment.
DF40 Series/DF40T Series Board-to-Board/Board-to-FPC Connector

The DF40/DF40T Series offers Board-to-Board and Board-to-FPC connectors with stacking heights from 1.5mm to 7.0mm in 0.5mm increments, available in up to 120pos.
Key Features:
- Common plugs for stacking heights of 1.5-4mm and 4.5-7mm, allowing easy design changes by switching the receptacle.
- Supports high-speed transmission in a compact size.
- Expanded variations in height and core numbers to meet diverse design needs.
Widely used in consumer equipment like wearable devices and PCs, and in industrial equipment such as sensors, motors, and embedded PCs. A 125°C heat-resistant variant is available for automotive applications, including sensing devices, Advanced Driver Assistance Systems(ADAS), and infotainment systems.
Application Example
Consumer Equipment
Industrial Equipment
In-Vehicle Equipment
Variation Table
Series |
DF40 |
DF40T |
|||
DF40 |
DF40GB |
DF40T |
DF40GT |
||
Product Image |
![]() |
![]() |
![]() |
![]() |
|
Connector Type |
Receptacle/Plug |
Receptacle/Plug |
Receptacle/Plug |
Receptacle/Plug |
|
Operating Temperature |
-55 to +85℃ |
-55 to +85℃ |
-55 to +125℃ |
-55 to +125℃ |
|
Shield |
- |
✓ |
- |
✓ |
|
Positive Lock |
- |
- |
- |
- |
|
Stacking Height (mm) |
1.5 , 2.0 , 2.5 , 3.0 , 3.5 , 4.0 |
1.5 , 3.0 , 3.5 |
1.5 , 2.0 , 2.5, 4.5 , 5.0 , 5.5, 6.0 , 6.5 , 7.0 |
1.5 |
|
No. of Pos. |
10 , 12 , 20 , 24, 30 , 34 , 40 , 44, 50 , 60 , 70 , 80, 90 , 100 , 120 |
10 , 30 , 36 , 48 , 70 |
10 , 20 , 24 , 30 , 34, 40 , 50 , 60 , 80 , 120*1 |
10*2 |
*1 The same positions as DF40 Series are available.
*2 The same positions as DF40GB Series are available.
Stacking Height Vriations(DF40 Series)
Standard Type
1.5mm | 2mm | 2.5mm | 3mm | 3.5mm | 4mm | ||
10 | ✓ | - | ✓ | - | - | - | |
12 | ✓ | ✓ | - | - | - | - | |
20 | ✓ | ✓ | ✓ | - | ✓ | - | |
24 | ✓ | ✓ | - | - | - | - | |
30 | ✓ | ✓ | ✓ | ✓ | ✓ | - | |
34 | ✓ | - | - | - | - | - | |
40 | ✓ | ✓ | ✓ | ✓ | ✓ | - | |
44 | - | - | - | ✓ | - | - | |
50 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | |
60 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | |
70 | ✓ | ✓ | - | ✓ | - | - | |
80 | ✓ | ✓ | - | ✓ | ✓ | ✓ | |
90 | ✓ | - | - | ✓ | - | ✓ | |
100 | ✓ | - | - | ✓ | - | - | |
120 | ✓ | - | - | - | - | - |
Type with Shield
1.5mm | 3mm | 3.5mm | ||
10 | ✓ | - | - | |
30 | ✓ | - | - | |
36 | - | - | ✓ | |
48 | ✓ | ✓ | - | |
70 | - | ✓ | - |
Stacking Height Variation(DF40T Series)
1.5mm | 2mm | 2.5mm | 3mm | 3.5mm | 4mm | 4.5mm | 5mm | 5.5mm | 6mm | 6.5mm | 7mm | ||
10 | ✓ | - | - | - | - | - | - | - | - | - | - | - | |
20 | - | ✓ | ✓ | ✓ | ✓ | ✓ | - | - | - | - | - | - | |
24 | - | ✓ | - | - | - | - | - | - | - | - | - | - | |
30 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | - | - | - | - | - | - | |
34 | ✓ | - | - | - | - | - | - | - | - | - | - | - | |
40 | ✓ | - | - | ✓ | ✓ | ✓ | - | - | - | - | - | - | |
50 | ✓ | - | ✓ | - | - | ✓ | ✓ | - | ✓ | - | - | ✓ | |
60 | - | - | - | - | - | - | - | - | - | - | - | - | |
80 | - | ✓ | - | - | - | - | - | - | - | - | - | - | |
120 | ✓ | - | - | - | - | - | - | - | - | - | - | - |
Features
Flexible Design Changes for Sudden Height Adjustments
The plug is common for stacking heights of 1.5-4mm and 4.5-7mm. By changing the receptacle to the required height, you can easily make design changes.
Narrow Pitch for Space-Saving Design
With a small depth of 3.38mm and a narrow pitch of 0.4mm, the DF40/DF40T Series allows for compact device design, optimizing the use of limited space.
Space-Saving

Supports Latest High-Speed Transmission Standards
The DF40 Series supports USB4 Gen.2 (20Gbps), while the DF40T Series supports PCI Express 4.0 (16Gbps) for automotive applications. Select based on the high-speed transmission standards required.
High Contact Reliability and Stability
With an effective engagement length of 0.45mm, the connector ensures high connection reliability.
It also features a shock-absorbing rib to handle stress during impacts.
High Contact Reliability - Effective Mating Length 0.45mm

Shielded for Noise Reduction
To prevent noise interference from inside or outside the device, shielded options are available.
125°C Heat Resistance for Automotive Use (DF40T Series)
The DF40T Series withstands high temperatures up to 125°C, ideal for automotive environments, maintaining performance even in extreme heat.
※For high-reliability applications such as automotive, please contact a company representative for more information.