Global icon

Results: 1 Products

Applied Facets

  • Keyword:HR10A-7J-6S(73) 
SPECIFICATIONS

SPECIFICATIONS

    • Connector Type
    • Jack
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
    • DC 140.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 6
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 7 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • 10.0 mΩ Max.
    • Withstanding Voltage
    • 300 V Max.
    • Locking Style
    • Push-pull
    • Wire Termination Method
    • Soldering
    • Cable Outer Diameter
    • 5.0 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • Contained
    • Connector Type Details
PRODUCT COMPARISON
CSV DOWNLOAD
Results: 1 Products