- 
			Category
			
- 
										I/O Connectors
										
List of useful search tools
    
     - 
										Standard Products
										
										
List of useful search tools
    
     - 
										Wire-to-Board
										
										
List of useful search tools
    
     - 
										Board-to-Board, Board-to-FPC
										
 - 
										FPC/FFC Connectors
										
										
List of useful search tools
    
     - 
										RF/Coaxial
										
										
List of useful search tools
    
     - 
										Fiber Optic Connectors
										
										
List of useful search tools
    
     - 
										Modular Connectors / Ethernet Connectors
										
										
List of useful search tools
    
     - 
										Wire-to-Wire
										
										
List of useful search tools
    
     - 
										IC Card/IC Socket
										
										
List of useful search tools
    
     - 
										Card Edge Connectors
										
										
List of useful search tools
    
     - 
										Automotive Connectors
										
										
List of useful search tools
    
     - 
										Power Connectors
										
										
List of useful search tools
    
     - 
										High Speed Connectors
										
										
List of useful search tools
    
     - 
										Sealed connector
										
										
List of useful search tools
    
     
 - 
										I/O Connectors
										
 - 
			Applications
			
- Consumer
 - 
									Smartphone & Wearable
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Smart Appliances
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									PC & Tablet
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Other Consumer Equipment
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - Automotive
 - 
									Autonomous Car
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Powertrain (For Automotive)
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Infotainment (For Automotive)
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Connected Cars
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Automotive Lighting
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - Industrial Machinery
 - 
									Smart Grid
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Industrial Automation
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Robots
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Medical
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Telecommunications/Networking
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Data Centers
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Rail/Commercial Vehicles
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Other Industrial Equipment
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Office Automation
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 
 
	        
HR10 Series
High Performance, Miniature Circular Connectors
Features
High Performance Miniature Circular Connectors
1. A Simple, Yet Highly Reliable Design for Compact, High Density Applications
2. Extremely Easy Mating/ Unmating Operations
3. Compatible Variations
4. High Speed Transmission
Supports Cat.5e(1Gbps) high speed Ethernet
Video list
		
    
    
	
	
					Specifications
				- Connector Type
 - Plug, Receptacle, Jack, Contact, Others
 - Parts
 - Cap
 - Generic Type
 - Industry Standard
 - Safety Standards
 - Performance Characteristics
 - Rated Current
 - 2.0 A
 - Rated Current other
 - Rated Voltage (AC)
 - AC 100.0, 150.0 V
 - Rated Voltage (AC) other
 - Rated Voltage (DC)
 - DC 140.0, 200.0 V
 - Rated Voltage (DC) other
 - Number of Positions
 - 4, 5, 6, 10, 12, 20
 - Remarks on Number of Positions
 - Shell Size (mm)
 - 7, 10, 13 mm
 - Operating Temperature Max.
 - 85 ℃
 - Operating Temperature Min.
 - -25 ℃
 - Mounting direction
 - Floating Range(XY)(mm)
 - Effective Mating Length(Z)(mm)
 - Water Resistance
 - Contact Resistance
 - 10.0 mΩ Max.
 - Withstanding Voltage
 - 300, 500 V Max.
 - Locking Style
 - Screw, Push-pull
 - Wire Termination Method
 - Soldering, Crimping
 - Cable Outer Diameter
 - 5.0, 7.0, 9.0 mm
 - Mating/Unmating Cycles
 - 1000
 - Finger Protection
 - No
 - Metal Shields
 - No, Yes
 - Mounting Style
 - THT
 - Contact Plating
 - Gold, Silver, Tin
 - Salt Spray Test Duration (Corrosion Resistance)
 - 48 h
 - Shell Material
 - Metal
 - Finish on Shell
 - Nickel, Chrome
 - Connector Type Details
 
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Other
- Harness Manufacturer Partner List - English [HR10_Harness Manufacturer Partner List_Harness-Partner-DB.xlsx: 37 KB] * Member registration is required.* Only for members