Global icon

Results:1items
  • FH33

    FH33 Series

    0.4mm,0.5mm,1mm Pitch, 1.2mm above the board, Flexible Printed Circuit & Flexible Flat Cable ZIF Connectors

    1. Low-profile, small PCB mounting area
    2. Various contact pitch (0.4mm, 0.5mm, 1mm pitch) available
    3. Increased FPC/FFC retention force
    4. Conductive traces on the PCB can run under the connector
    5. One finger operation of the actuator
    6. Easy FPC insertion and reliable electrical connection
    7. Accepts standard FPC thickness
    8. Board placement with automatic equipment
    9. Halogen-free*(FH33J Series)
    *As defined by IEC61249-2-21
    10. 500pcs per reel packing option available (For trial production)

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.4, 0.5, 1.0 mm
    • Connector Length
    • 4.0, 5.0, 6.5, 7.0, 8.0, 8.3, 9.0, 10.0, 11.0, 12.0, 15.0, 16.0, 17.0, 20.0, 22.0, 24.5, 27.9 mm
    • Connector Height
    • 1.2 mm
    • Connector Width
    • 3.0, 3.5 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
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
    • Front
    • Number of Positions
    • 4, 6, 9, 10, 12, 14, 16, 18, 20, 26, 28, 30, 36, 40, 45, 65
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.4, 0.5, 1.0 mm
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
    • AC 40.0, 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 40.0, 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.4, 0.5 A
    • Rated Current other
    • Connector Type Details
Results:1items