Global icon

Results:2items
  • IT14
    Recommended

    IT14 Series

    Mirror Mezz, High Speed, Low Height, BGA Mezzanine Connector

    1  Molex “Mirror Mezz” Licensed Second Source

    2  High Speed Transmission (56⁺Gbps NRZ / 112⁺Gbps PAM4)

    3  OAM Specified Connector

    4  High Pin Count, High Density:
        404pos. (101 Differential Pairs), 688pos. (172 Differential Pairs)

    5  Hermaphroditic Connector

    6  Stub-less 2-point Contact Design

    7   Protective Housing that Encapsulates the Contact Tips
         Prevents Warping During Mating

    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.9 mm
    • Mounting Pitch
    • 0.9 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 5.0 mm
    • Mated Height (Max.)
    • 5.0 mm
    • Mated Height (STEP)
    • 5.0 mm
    • Number of Positions
    • 404, 688
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • BGA
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 1.2 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • IT18
    Recommended

    IT18 Series

    COM-HPC® Standard Compatible, Ultra High Density,
    Low Profile BGA Mezzanine Connector


    1.COM-HPC® Standard Compatible Connector​ (Version with weld tabs)
    2.High Speed Transmission:​
        PCIe Gen5(32GT/s), Gen6(64GT/s PAM4), 100Gb Ethernet​ (4×25Gb)
    3.Low Profile Design
        Available in 5mm and 10mm stacking heights
    4.High Pin Count and Density: 400 positions (0.635mm Pitch)
    5.Open Pin-field Layout
        Flexible pin mapping for various system architectures
    ​​​6.Reliable BGA Termination​
        Pin-in-ball structure ensures high mounting reliability
    ​7.Officially Licensed COM-HPC® Connector by Samtec

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • , ,
    • Transmission Rate
    • 112.0 Gbps
    • Contact Pitch
    • 0.635 mm
    • Mounting Pitch
    • 0.635 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 5.0, 10.0 mm
    • Mated Height (Max.)
    • 5.0, 10.0 mm
    • Mated Height (STEP)
    • Number of Positions
    • 400
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • BGA
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 1.2 A
    • Rated Current other
    • 0.25 A
    • Rated Voltage (AC)
    • AC 150.0 V
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
Results:2items