-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
D.FL75 Series Recommended
75Ω Micro Coaxial Connector Supporting 12G-SDI(75Ω, up to 12GHz)
Features
75Ω Micro Coaxial Connector Supporting 12G-SDI(75Ω, up to 12GHz)
1. Compact 75Ω Coaxial Connector
2. High impedance matching
3. Terminated with 75Ω, ultra-fine coaxial cable
4. Suitable for 12G-SDI broadcasting and video equipment
5. Supports automatic mounting
6. Easy mating
7. Simple unmating process
8. Environmental Compatibility
Video list
Specifications
- Connector Type
- Receptacle, Adapter
- Parts
- Generic Type
- BNC(75), D.FL75
- Industry Standard
- Water Resistance
- Cable Assembly
- No, Yes
- Cable Length
- 50, 80, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 300, 400, 500, 600, 700, 800, 900, 1000 mm
- Characteristic Impedance
- 75.0 Ω
- Frequency (Max.)
- 12.0 GHz
- V.S.W.R.
- 1.5 Max.
- Number of Positions
- Mating/Unmating Cycles
- 20
- Mounting Style
- SMT
- Connector Orientation
- Straight, Right angle
- Center Contact Plating
- Gold
- Outer Contact Plating
- Gold, Nickel
- Recommended Coaxial Cable
- Cable Outer Diameter
- 1.5 mm
- Wire Termination Method
- Crimping
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Green
- Type 1 Mating Face Connector
- BNC(75)_Jack
- Type 2 Mating Face Connector
- D.FL75_Jack
- Return Loss
- Connector Type Details
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.