
-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications

FH12 Series
0.5mm Pitch, Height 2.0mm Bottom Contact, Front Flip
Features
0.5mm Pitch, Height 2.0mm Bottom Contact, Front Flip
1. Rotating one-touch ZIF mechanism
2. Clear tactile click
3. Supports high density mounting
4. Top & Bottom Contact and Vertical Mount type
5. 1mm pitch product
6. Reinforced actuator
7. 500pcs per reel packing option available (For trial production)
Specifications
- Connector Type
- Receptacle
- Mounting Pitch
- 0.5, 1.0 mm
- Connector Length
- 6.4, 7.1, 8.1, 8.4, 9.1, 9.4, 9.5, 9.6, 9.9, 10.1, 10.5, 10.6, 10.9, 11.1, 11.4, 11.6, 11.9, 12.0, 12.1, 12.4, 12.5, 12.6, 13.1, 13.4, 13.5, 13.6, 14.1, 14.4, 14.5, 15.1, 15.4, 15.5, 15.6, 16.1, 16.4, 16.5, 16.6, 17.1, 17.5, 18.1, 18.4, 18.5, 19.0, 19.1, 19.4, 19.5, 19.9, 20.1, 20.4, 20.5, 20.6, 21.0, 21.1, 21.4, 21.5, 21.6, 22.1, 22.5, 23.4, 23.9, 24.1, 24.4, 24.5, 25.5, 25.9, 26.6, 27.0, 27.9, 28.4, 29.1, 29.5, 30.6, 33.4 mm
- Connector Height
- 2.0, 2.4, 4.85 mm
- Connector Width
- 4.85, 6.4, 7.0 mm
- Contact Orientation
- Bottom, Top, Vertical
- ZIF/Non-ZIF/LIF
- ZIF
- Recommended FFC/FPC
- FPC/FFC
- FPC/FFC Insertion Direction
- Horizontal, Vertical
- Applicable FPC Cable Thickness (mm)
- Depth dimension (mm) actuator OPEN state
- Depth dimension (mm) actuator CLOSE state
- Actuator method
- Front, Vertical
- Number of Positions
- 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 22, 24, 25, 26, 28, 29, 30, 32, 33, 34, 35, 36, 40, 42, 45, 49, 50, 53, 60
- Remarks on Number of Positions
- Contact Pitch
- 0.5, 1.0 mm
- Number of Rows (Lead/PCB Side)
- 1
- Performance Characteristics
- Transmission Rate
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40 ℃
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 50.0 V
- Rated Voltage (DC) other
- Rated Current
- 0.5 A
- Rated Current other
- Connector Type Details
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.