Global icon

N.UM Series

MIL Standard Cost-Effective SMB Connectors


Features

Cost-effective SMB connectors

1. Cost-effective
2. Compliant to SMB connector specifications
(MIL-C-39012-67, MIL-C-39012-68)
3. High frequency characteristics: VSWR 1.3 MAX up to 3 GHz

  • Connector Type
  • Plug, Receptacle, Adapter
  • Parts
  • Generic Type
  • SMB, N
  • Industry Standard
  • MIL
  • Water Resistance
  • Cable Assembly
  • No, Yes
  • Cable Length
  • Characteristic Impedance
  • 50.0 Ω
  • Frequency (Max.)
  • 2.2, 3.0, 6.0 GHz
  • V.S.W.R.
  • Number of Positions
  • 1
  • Mating/Unmating Cycles
  • 500, 1000
  • Mounting Style
  • THT
  • Connector Orientation
  • Straight, Right angle
  • Center Contact Plating
  • Gold
  • Outer Contact Plating
  • Nickel
  • Recommended Coaxial Cable
  • 1.5D-HQ.SUPER, 1.5D-HQEV, 1.5D-HQEW
  • Cable Outer Diameter
  • Wire Termination Method
  • Max. Wire Insulation Diameter
  • Min. Wire Insulation Diameter
  • Shield Diameter
  • Center Conductor Diameter
  • Notes on Recommended Wire
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -40, -30 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Cable Color
  • Type 1 Mating Face Connector
  • SMB, SMA
  • Type 2 Mating Face Connector
  • SMB
  • Return Loss
  • Connector Type Details

Major Applications/Product Categories

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.