
-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications

POD1 Series Scheduled to be discontinued
Micro Push-Pull Complete Lock Coaxial Connectors
Features
Micro push-pull complete lock coaxial connector
1. Push-pull complete locking method with excellent operability
Our original push-pull complete locking method is adopted as the connector fitting part, and the outer cylinder part of the connector
Just holding and pushing ensures locking and in locked condition there is no worry of missing connectors when unnecessary force is applied to the cable. Also, with regard to connector removal, it is also possible to unlock easily simply by grasping the connector outer cylinder portion and pulling it.
2. High alignment
It is highly aligned, such as adopting the top touch method which was adopted only for coaxial connector high-grade model (SMA etc.) in the mating type. High frequency performance achieves V.S.W.R. 1.3 or less at D C ~ 3 G H z. By adopting the top touch method, it is very excellent also in noise resistance.
3. Miniaturization by 50% compared to BNC connector
Compared to the BNC series and TNC series which are most popularly used as a fully locked connector, the size reduction is realized by 50% in diameter dimension.
1. Push-pull complete locking method with excellent operability
Our original push-pull complete locking method is adopted as the connector fitting part, and the outer cylinder part of the connector
Just holding and pushing ensures locking and in locked condition there is no worry of missing connectors when unnecessary force is applied to the cable. Also, with regard to connector removal, it is also possible to unlock easily simply by grasping the connector outer cylinder portion and pulling it.
2. High alignment
It is highly aligned, such as adopting the top touch method which was adopted only for coaxial connector high-grade model (SMA etc.) in the mating type. High frequency performance achieves V.S.W.R. 1.3 or less at D C ~ 3 G H z. By adopting the top touch method, it is very excellent also in noise resistance.
3. Miniaturization by 50% compared to BNC connector
Compared to the BNC series and TNC series which are most popularly used as a fully locked connector, the size reduction is realized by 50% in diameter dimension.
Specifications
- Connector Type
- Plug, Jack
- Parts
- Generic Type
- Industry Standard
- Water Resistance
- Cable Assembly
- No
- Cable Length
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 3.0 GHz
- V.S.W.R.
- 1.3 Max.
- Number of Positions
- Mating/Unmating Cycles
- 250
- Mounting Style
- Connector Orientation
- Center Contact Plating
- Outer Contact Plating
- Recommended Coaxial Cable
- Cable Outer Diameter
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -30 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Return Loss
- Connector Type Details
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.