![HRS Logo](/_ui/responsive/theme-lambda/images/logo.png)
![HRS Logo](/_ui/responsive/theme-lambda/images/logo-white.png)
- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
![Global icon](/_ui/responsive/common/images/global.png)
TF43SW Series Recommended
0.5mm Pitch / 1.2mm Height / Bottom Contact, Power & Signal Hybrid FPC/FFC Connector Supporting 12A
Features
0.5mm Pitch / 1.2mm Height / Bottom Contact, Power & Signal Hybrid FPC/FFC Connector Supporting 12A
1. Power & signal hybrid FPC/FFC connector
suitable for power line connection
- 12A (Power contact), 0.5A (Signal contact)
2. Space-saving compared to products with same permissible current
3. Prevents actuator separation and unintended actuator opening
4. Enhanced contact reliability by 2-point contact design
5. Solder wicking prevention by nickel barrier plating
6. Suitable for FPC/FFC with standard thickness of 0.3±0.03mm
FPC/FFC Connector Select Map
Hirose provides a wide variety of FPC connectors (FPC/FFC connectors), including low profile, narrow pitch and robust variations. Use this web page to find your ideal connector based on size, transmission standard or product features.
![](https://prd-4s-public.s3.ap-northeast-1.amazonaws.com/sys-master/public/h7f/hcd/9171692191774/EN_FH_Featured_Series_Bannar.jpg)
- Connector Type
- Mounting Pitch
- 0.5 mm
- Connector Length
- 47.88 mm
- Connector Height
- 1.2 mm
- Connector Width
- 4.84 mm
- Contact Orientation
- Bottom
- ZIF/Non-ZIF/LIF
- Recommended FFC/FPC
- FPC/FFC
- FPC/FFC Insertion Direction
- Horizontal
- Applicable FPC Cable Thickness (mm)
- 0.3 mm
- Depth dimension (mm) actuator OPEN state
- 4.0 mm
- Depth dimension (mm) actuator CLOSE state
- 4.84 mm
- Actuator method
- Front
- Number of Positions
- 66
- Remarks on Number of Positions
- Contact Pitch
- 0.5 mm
- Number of Rows (Lead/PCB Side)
- Performance Characteristics
- Transmission Rate
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40 ℃
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 50.0 V
- Rated Voltage (DC) other
- Rated Current
- 6.0 A
- Rated Current other
- Connector Type Details
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.