-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
ZE064W Series Recommended
Small and Waterproof Connector for Automotive Interface
Features
Small and Waterproof Connector for Automotive Interface
1. Small Size (0.64mm terminal, 2.2mm pitch)
Space-saving design contributes to device size reduction.
2. High Vibration Resistance
The female crimp terminal design includes a doublelayer spring, 3-point contact and
3 serrations in order to surpass the intense vibration requirements for devices mounted
in the engine room.
3. High Heat Resistance
Can be used at a temperature of 125℃.
4. Waterproof (IP67/IP69K)
Hirose's original waterproof design is compliant with IP67/IP69K when mated.
With waterproof performance that withstands high pressure washing, ZE064W is
suitable for use as an interface connector for automotive and industrial applications
used in harsh environments.
5. Rated Current
5A (Single Pin Power Supply) / 2A (All Pins Power Supply)
6. Mating Keys
Prevents mis-mating when using multiple connectors.
7. Retainer
The retainer prevents incomplete terminal insertion and has high contact reliability
during cable routing.
Video list
- Connector Type
- Plug, Jack, Contact, Others
- Parts
- Panel Mounting Style
- Screw
- Cable Assembly
- No
- Cable Length
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- IP 67, IP 69K
- Salt Spray Test Duration (Corrosion Resistance)
- Mating/Unmating Cycles
- 30
- Number of Positions
- 8, 14, 24
- Remarks on Number of Positions
- Contact Pitch
- 2.2 mm
- Contact Plating
- Tin
- Locking Style
- Rated Current
- 2.0, 5.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 60.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 60.0 V
- Rated Voltage (DC) other
- Mounting Style
- Connector Orientation
- Straight
- Mounting Side
- Wire Termination Method
- Crimping
- Recommended Min. Wire Size (AWG)
- 22
- Recommended Max. Wire Size (AWG)
- 20
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 125 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Connector Type Details
- Housing, Accessory
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Other
- Harness Manufacturer Partner List - English [ZE064W_Harness Manufacturer Partner List_Harness-Partner-DB.xlsx: 37 KB] * Member registration is required.* Only for members

