Global icon

Results:2items
  • POK16
    Recommended

    POK16 Series

    7.4mm Mated Height RF Board-to-Board Connector for Automotive

    1 Low Profile RF Board-to-Board connector (Mated height : 7.4mm)
    2 Meets severe automotive requirements
    3 Mating failure minimized with clear tactile click
    4 Easy to check the mounting direction using the polarity key
    5 Excellent high frequency performance - V.S.W.R. : 1.5 Max. (0 to 3GHz)
    6 Suitable for Automotive applications such as Wireless phone charger, Infotainment, Telematics, Camera and Antenna

     

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 7.4 mm
    • Mated Height (Max.)
    • 7.4 mm
    • Mated Height (STEP)
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • THR, SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Connector Type Details
    • Plug receptacle
  • POK19
    Recommended

    POK19 Series

    9mm/12mm Mated Height RF Board-to-Board/Wire-to-Board Connector for Automotive

    1. Low profile RF Connector
     - Board-to-Board : 9mm Mated Height
     - Wire-to-Board : 12mm Mated Height
    2. Choice of two connection methods improves board design flexibility
    3. Mating failure minimized with clear tactile click
    4. Excellent high frequency performance - V.S.W.R. : 1.5 Max. (DC to 6GHz)
    5. Meets severe automotive requirements
    6. Suitable for Automotive applications such as Infotainment, Telematics, Camera and Antenna

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 9.0 mm
    • Mated Height (Max.)
    • 9.0, 12.0 mm
    • Mated Height (STEP)
    • 9.0, 12.0 mm
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • THR, SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Connector Type Details
    • Plug receptacle
    • Generic Type
    • Water Resistance
    • Cable Assembly
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • 1.5 Max.
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 3.0 mm
    • Wire Termination Method
    • Soldering
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Mounting direction
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
Results:2items