Global icon

Results:4items
  • GT21
    Recommended

    GT21 Series

    Compact Coaxial Cable Connector for Automotive Antenna

    1. Compact Space-Saving Design
    2. One-Step Crimping for Both Internal & External Conductors
    3. Superior High-Frequency Performance
    4. Diverse Options Available

    • Connector Type
    • Plug, Receptacle, Jack, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 2.5 GHz
    • V.S.W.R.
    • 1.5 Max.
    • Number of Positions
    • 1, 2, 3, 4
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Tin
    • Outer Contact Plating
    • Tin
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Crimping
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
    • Retainer, Housing, In-line plug
  • GT16G

    GT16G Series

    Connector for Automotive Antenna Supporting 6GHz

    1. Superior High Frequency Performance
    2. Meets stringent testing standards for a wide range of automotive applications.
    3. Robust lock design provides a clear tactile click
    4. Wide Product Variation

    • Connector Type
    • Plug, Receptacle, Jack, Adapter, Contact, Others
    • Parts
    • Outer Ferrule, Terminal Ferrule, Retainer
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30, 1000
    • Mounting Style
    • Connector Orientation
    • Straight
    • Center Contact Plating
    • Gold, Tin
    • Outer Contact Plating
    • Nickel, Tin
    • Recommended Coaxial Cable
    • 1.5D
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 105 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • GT16G Plug, GT16G Jack
    • Type 2 Mating Face Connector
    • SMA Jack
    • Return Loss
    • Connector Type Details
    • Insulator, Housing, Accessory, Retainer
  • GT36

    GT36 Series

    For antenna connection, Integrates AM-FM, SDARS, GPS, Bluetooth, and Cell

    1. Frequency range from 0 to 2.5GHz
    2. Board connector straight type/ Cable connector right-angle type

    • Connector Type
    • Plug, Receptacle, Adapter, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • Frequency (Max.)
    • 2.5, 5.9 GHz
    • V.S.W.R.
    • Number of Positions
    • 4
    • Mating/Unmating Cycles
    • 30, 1000
    • Mounting Style
    • THR
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold, Tin
    • Outer Contact Plating
    • Nickel, Tin
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Soldering, Crimping
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 105 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
    • Cover case, Housing, Accessory
  • GT36A

    GT36A Series

    Small and low profile connector for automotive antenna

    1. Small and low profile design(12mm height)
    2. 4pos. coaxial connector for automotive antenna
    3. Excellent high frequency characteristic for ETC* frequency(5.9GHz)
    4. Wide key and pin count varieties
    5. Through hole reflow
    *Electric Toll Collection system

    • Connector Type
    • Plug, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • Frequency (Max.)
    • 2.5 GHz
    • V.S.W.R.
    • Number of Positions
    • 4
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • Connector Orientation
    • Right angle
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
    • Housing
Results:4items