Global icon

Results:3items
  • GT21
    Recommended

    GT21 Series

    Compact Coaxial Cable Connector for Automotive Antenna

    1. Compact Space-Saving Design
    2. One-Step Crimping for Both Internal & External Conductors
    3. Superior High-Frequency Performance
    4. Diverse Options Available

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 2.5 GHz
    • V.S.W.R.
    • 1.5 Max.
    • Number of Positions
    • 1, 2, 3, 4
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Tin
    • Outer Contact Plating
    • Tin
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Crimping
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
    • Retainer, Housing, In-line plug
  • GT16G

    GT16G Series

    Connector for Automotive Antenna Supporting 6GHz

    1. Superior High Frequency Performance
    2. Meets stringent testing standards for a wide range of automotive applications.
    3. Robust lock design provides a clear tactile click
    4. Wide Product Variation

    • Connector Type
    • Plug, Receptacle, Jack, Adapter, Contact, Others
    • Parts
    • Outer Ferrule, Terminal Ferrule, Retainer
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30, 1000
    • Mounting Style
    • Connector Orientation
    • Straight
    • Center Contact Plating
    • Gold, Tin
    • Outer Contact Plating
    • Nickel, Tin
    • Recommended Coaxial Cable
    • 1.5D
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 105 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • GT16G Plug, GT16G Jack
    • Type 2 Mating Face Connector
    • SMA Jack
    • Return Loss
    • Connector Type Details
    • Insulator, Housing, Accessory, Retainer
  • GT36S

    GT36S Series

    Compact Board Connector for Coaxial Line

    1. Allows crimping of the center conductor and outer conductor in one step
    2. Space-saving Design
    3. Excellent High Frequency Characteristics
    4. Four types of mating keys from A to D are available

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Retainer
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • Frequency (Max.)
    • 3.0 GHz
    • V.S.W.R.
    • 1.5 Max.
    • Number of Positions
    • 1, 4
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • THT
    • Connector Orientation
    • Right angle
    • Center Contact Plating
    • Tin
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Crimping
    • Max. Wire Insulation Diameter
    • 3.4 mm
    • Min. Wire Insulation Diameter
    • 2.6 mm
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
    • Retainer
Results:3items