Global icon

Results:3items
  • DF60
    Recommended

    DF60 Series

    [EnerBee™]

    65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified


    1. Rated for up to 65A (Derating curve, ambient temperature of 25℃)
    2. Secure Lock Design Ensures Complete Mating
    3. Highly Reliable 5-Points Contact Design
    4. Molded Lance Design
    5. Reverse Mounting Prevention to PCB
    6. Short-Circuit Prevention
    7. Solder Crack Prevention
    8. Finger-Safe (Electric Shock Prevention)
    9. Right Angle Crimp Socket Type
    10. UL, C-UL and TÜV Specifications Certified Type Available
    11. Glow Wire Compliant (Compliant with IEC 60695- 2-11)

    • Connector Type
    • Header, Plug, Socket, Contact
    • Parts
    • Cover case
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5, 6
    • Rated Current
    • 40.0, 42.0, 45.0, 50.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 10.16 mm
    • Contact Pitch
    • 10.16 mm
    • Connector Length
    • 15.2, 15.8, 22.36, 24.4, 29.2, 32.52, 34.56, 39.36, 39.56, 42.68, 44.72, 49.52, 49.72, 52.84, 59.68, 59.88, 63.0, 69.84 mm
    • Connector Width
    • 11.9, 15.7, 24.4, 25.0, 26.1, 28.3, 38.6, 39.6 mm
    • Connector Height
    • 15.9, 16.65, 17.35, 18.0, 18.6, 21.5, 26.35, 33.45 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Screw
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2 μm
    • Housing Color
    • Red, Black, Gray
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 8, 12
    • Recommended Max. Wire Size (AWG)
    • 8, 10
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Screw
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug, Cover case
  • FX30B
    Recommended

    FX30B Series

    [FunctionMAX™]

    13 to 25A Compatible, Position Misalignment Absorption Type
    Power Supply Connector for PCB Connections

    1. Contact Pitch: 3.81mm, 7.62mm
    2. Current Capacity: 13-25A/pin
    3. Connection Type: Parallel, Coplanar, Right Angle
    4. No. of Pos.: 2 / 3 / 4 / 5pos.
    5. Position Misalignment Absorption Range:±0.3 mm
    6. Effective Mating Length: 2mm
    7. Multi-point Contact Design
    8. Low Insertion / Extraction Force
    9. Robustness
    10. Large Guide For Superior Mating Ability
    11. Protected mating face design
    12. UL, C-UL and TÜV certified.

    • Connector Type
    • Header, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 3.81, 7.62 mm
    • Mounting Pitch
    • 3.81, 7.62 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (Max.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (STEP)
    • 20.0, 25.0, 30.0 mm
    • Number of Positions
    • 2, 3, 4, 5
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • ± 0.3 mm
    • Effective Mating Length(Z)(mm)
    • ± 2.0 mm
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 10.0, 20.0, 22.0, 23.0, 24.0, 25.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0, 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0, 600.0 V
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • IT-P
    Recommended

    IT-P Series

    60A/70A Rated Current, Board-to-Board Power Pin Connectors

    1. 60/ 70A per Pin Current Rating
    2. Stacking Height Variation : 10 to 66mm
    3. 3-piece Design
    4. Pitch: 10.8mm & 12mm Pin Paste in Hole (PIH)
    5. Suitable for use with high speed transmission mezzanine connectors IT3, IT5 and IT8.

    • Connector Type
    • Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 10.8, 12.0 mm
    • Mounting Pitch
    • 10.8, 12.0 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 10.0, 11.0, 14.0, 16.0, 21.0, 22.0, 23.0, 25.0, 27.0, 29.0, 35.0, 37.0, 39.0, 41.0, 43.0, 65.0 mm
    • Mated Height (Max.)
    • 10.0, 12.0, 14.0, 15.0, 17.0, 22.0, 24.0, 26.0, 28.0, 30.0, 35.0, 36.0, 38.0, 40.0, 42.0, 44.0, 66.0 mm
    • Mated Height (STEP)
    • 10.0, 11.0, 12.0, 14.0, 15.0, 16.0, 17.0, 21.0, 22.0, 23.0, 24.0, 25.0, 26.0, 27.0, 28.0, 29.0, 30.0, 35.0, 36.0, 37.0, 38.0, 39.0, 40.0, 41.0, 42.0, 43.0, 44.0, 65.0, 66.0 mm
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • Paste in Hole
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold, Silver
    • Rated Current
    • 60.0, 70.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 300.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 300.0 V
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
Results:3items