Global icon

Results:1items
  • TF70
    Recommended

    TF70 Series

    For Automotive, 0.5mm Pitch, Center Lock, FPC/FFC-to-Board Connector

    1 Direct FPC/FFC connection design streamlines assembly and reduces size and weight.
    2 Offers both right angle and straight angle connection methods for flexible board design.
    3 Center Lock Design allows for easy, one-handed insertion and removal.
    4 Long effective mating length ensures high contact reliability.
    5 Safe design features prevent electric shock, mis-insertion, and incorrect mounting.

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 50
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 0.5 mm
    • Contact Pitch
    • 0.5 mm
    • Connector Length
    • 32.6 mm
    • Connector Width
    • 6.4, 7.8 mm
    • Connector Height
    • 5.95, 7.35 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 20
    • Contact Plating
    • Gold
    • Plating Thickness
    • Housing Color
    • Black, White
    • Wire Termination Method
    • Recommended Wire Type
    • FPC, FFC
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Retainer, Housing
Results:1items