Global icon

Results:9items
  • FH28K
    Recommended

    FH28K Series

    0.5mm Pitch, 2.55mm Height, 125℃ Heat Resistant FPC/FFC Connectors

    1. 125℃ heat resistance
    2. Highly reliable connection and robust design
    3. Flip lock provides superior operability
    4. Enhanced FPC/FFC retention force
    5. Compatible with 0.3mm FPC/FFC thickness
    6. No pattern prohibited area on bottom of connector (Overmolding Design)7. Pick & Place Mounting
    7. Pick & Place Mounting
    8. Halogen-free
    9. 500pcs per reel packing option available (For trial production)

     

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 9.9, 12.4, 14.9, 18.9, 19.9, 24.9, 27.4, 29.9, 32.4, 34.9, 36.9, 38.9, 41.9, 45.7 mm
    • Connector Height
    • 2.55 mm
    • Connector Width
    • 7.2 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 6.4 mm
    • Depth dimension (mm) actuator CLOSE state
    • 7.2 mm
    • Actuator method
    • Front
    • Number of Positions
    • 10, 15, 20, 28, 30, 40, 45, 50, 55, 60, 64, 68, 74, 80
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH52K
    Recommended

    FH52K Series

    0.5mm/1mm Pitch 2mm Height 125℃ Heat Resistant FPC/FFC Connector


    1. 125℃ heat resistant connector to satisfy sever automotive requirements
    2. Robust lock structure with unique contact design
    3. Increased FPC/FFC retention force with tabs
    4. Easy visual inspection and enhanced PCB retention force by L-shaped metal fittings
    5. Board area under the connector is available for PCB patterning
    6. Compatible with automatic mounting
    7. RoHS compliant, Halogen-free product
    8. 500pcs per reel packing option available (For trial production)

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5, 1.0 mm
    • Connector Length
    • 8.1, 9.1, 10.1, 11.1, 12.6, 14.1, 15.1, 16.1, 17.1, 17.6, 18.1, 20.1, 21.1, 22.1, 25.1, 27.6, 30.1, 35.1, 39.1, 45.1 mm
    • Connector Height
    • 2.0 mm
    • Connector Width
    • 5.7 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 5.7 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.7 mm
    • Actuator method
    • Front
    • Number of Positions
    • 6, 8, 10, 12, 15, 18, 20, 22, 24, 25, 26, 30, 32, 34, 40, 45, 50, 60, 68, 80
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5, 1.0 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • MIPI D-PHY ver. 1.2, HDMI 1.4a, eDP ver. 1.3
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH63S
    Recommended

    FH63S Series

    0.5mm Pitch, Height 2.8mm Lower Contact, One-Action Lock, 
    105 ℃ Compatible, FPC/FFC/Shielded FFC Connector

    1. Automatic one action locking design
    2. Dust prevention
    3. Supports FPC/FFC/Shielded FFC
    4. High FPC retention force
    5. FPC/FFC mating detection
    6. Environmental compatibility

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 12.7, 17.7, 22.7, 27.7, 32.7, 37.7 mm
    • Connector Height
    • 2.8 mm
    • Connector Width
    • 5.15 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • Recommended FFC/FPC
    • FPC/FFC, Shielded FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 5.15 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.15 mm
    • Actuator method
    • Number of Positions
    • 10, 20, 30, 40, 50, 60
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • USB3.0, V-by-One HS, eDP1.3, HDMI 1.4a
    • Transmission Rate
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH65
    Recommended

    FH65 Series

    0.5mm Pitch, Height 1.2mm, Bottom Contact,
    Front Flip, 125℃ Compatible, FPC/FFC Connector


    1. Heat Resistant up to 125℃
    2. Low Profile, Space- Saving Design
    3. Satisfies severe requirements for various automotive applications
    4. Flip- lock enables excellent workability
    5. High FPC/FFC Retention Force
    6. FPC/FFC can be inserted easily.
    7. Easy visual inspection after mating FPC/FFC
    8. Supports 0.3mm FPC/FFC thickness
    9. Environment Compatibility
     

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 5.8, 6.8, 7.8, 9.3, 18.8 mm
    • Connector Height
    • 1.2 mm
    • Connector Width
    • 3.57 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.57 mm
    • Depth dimension (mm) actuator CLOSE state
    • 3.57 mm
    • Actuator method
    • Front
    • Number of Positions
    • 8, 10, 12, 15, 34
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • MIPI D-PHY ver. 2.1
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH67
    Recommended

    FH67 Series

    0.5mm Pitch, Height 5.2mm Vertical Connection, One-Action Lock, 2-point Contact,
    125 ℃ Compatible, FFC/FPC/Shield FFC Connector

     

    1. Automatic one action lock design
    2. Two-point contact prevents contact failure by dust
    3. Supports FPC/FFC/Shield FFC
    4. High FPC retention force
    5. Visual inspection on the mated status of FPC/FFC is possible
    6. Environmental 

     

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 11.08, 16.08, 21.08, 26.08, 31.08 mm
    • Connector Height
    • 5.2 mm
    • Connector Width
    • 3.57 mm
    • Contact Orientation
    • Vertical
    • ZIF/Non-ZIF/LIF
    • Recommended FFC/FPC
    • FPC/FFC, Shielded FFC
    • FPC/FFC Insertion Direction
    • Vertical
    • Applicable FPC Cable Thickness (mm)
    • 0.33, 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.57 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.45 mm
    • Actuator method
    • Vertical
    • Number of Positions
    • 10, 20, 30, 40, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH69
    Recommended

    FH69 Series

    0.5mm Pitch, Height 2.3mm, Top and Bottom Contact, Backflip, 2-point Contact, 125 ℃ Compatible, FPC/FFC Connector

    1. Industry's first top and bottom 2-point contact design prevents dust intrusion.
    2. Greater Design Flexibility
    3. Improved Workability
    4. FPC/FFC Mis-mating detection
    5. Reduced switching time
    6. 125℃ Heat Resistance
    7. Passes Strict Automotive Testing Requirements
    8. Halogen-Free

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 9.98, 19.98, 24.98, 29.98, 34.98 mm
    • Connector Height
    • 2.3 mm
    • Connector Width
    • 8.68 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 7.26 mm
    • Depth dimension (mm) actuator CLOSE state
    • 8.68 mm
    • Actuator method
    • Back
    • Number of Positions
    • 10, 30, 40, 50, 60
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH75/FH75M
    Recommended

    FH75/FH75M Series

    0.5mm/0.4mm Pitch, Height 2mm, Bottom Contact,
    Front Flip, 2-point Contact, 125℃ Compatible, FPC/FFC Connector

     

    1. Two- point contact design prevents dust intrusion.
    2. 125℃ Heat Resistance
    3. High FPC/ FFC Retention Force
    4. Original FPC/ FFC Mis- Mating Detection Mechanism
    5. PCB Layout Compatible with FH52 Series
    6. Passes Strict Automotive Testing Requirements
    7. Environment Compatibility

     

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.4, 0.5 mm
    • Connector Length
    • 9.3, 19.3, 24.3, 29.3, 34.3, 38.3, 44.2, 52.2 mm
    • Connector Height
    • 2.0 mm
    • Connector Width
    • 5.7 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 5.7 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.7 mm
    • Actuator method
    • Front
    • Number of Positions
    • 10, 30, 40, 50, 60, 68, 100, 120
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.4, 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • MIPI D-PHY, eDP1.3
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.4, 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH79
    Recommended

    FH79 Series

    0.3mm Pitch, 1.2mm Height, Top & Bottom Contact, 125℃ Heat Resistance,
    Back Flip FPC Connector for Automotive

     

    1 Compact and Space-Saving
       - Narrow Pitch: 0.3mm (Mounting Pitch: 0.6mm)
       - Low-Profile: 1.2mm
    2 125℃ heat resistance meets stringent testing requirements for various automotive applications.
    3 Top & bottom contact design enhances board design flexibility and simplifies assembly.

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.6 mm
    • Connector Length
    • 20.66 mm
    • Connector Height
    • 1.2 mm
    • Connector Width
    • 4.64 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.2 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.96 mm
    • Depth dimension (mm) actuator CLOSE state
    • 4.64 mm
    • Actuator method
    • Back
    • Number of Positions
    • 61
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.3 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • eDP, MIPI
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.3 A
    • Rated Current other
    • Connector Type Details
  • ZK1
    Recommended

    ZK1 Series

    High Temperature and Vibration Resistance, 2mm Pitch, FPC to Board, Automotive Connector

    1. Compact and Light Weight
    2. Simplified Assembly for Size and Weight Reduction
    3. Withstands High Temperature and Vibration in a Compact Design
    4. Robust Center Locking Design
    5. Designed for Electric Shock Prevention
    6. Enhanced Dust Resistance with Two-Point Contact
    7. CPA (Connector Position Assurance) structurally prevents incomplete mating

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 32
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 43.2, 44.2 mm
    • Connector Width
    • 18.7, 19.2 mm
    • Connector Height
    • 9.66, 10.58 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Right angle
    • Mating/Unmating Cycles
    • 10
    • Contact Plating
    • Gold
    • Plating Thickness
    • Housing Color
    • Black, Beige
    • Wire Termination Method
    • Recommended Wire Type
    • FPC
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Housing, Retainer
Results:9items