Global icon

Results:8items
  • FH52C
    Recommended

    FH52C Series

    1.0mm Pitch, 2.0mm Height, Bottom Contact,  Front Flip, CIC Connector

    1 Highly reliable connection and robust design
    2    Contact shape where carbon is hard to be scraped
    3 Flip lock simplifies operations
    4 High CIC retention force
    5 Accepts standard 0.3mm thick CIC
    6 No Pattern Prohibited Area
    7 Halogen-free
    8 Supports automatic pick & place mounting
    9 500pcs per reel packing option available

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 1.0 mm
    • Connector Length
    • 17.6 mm
    • Connector Height
    • 2.0 mm
    • Connector Width
    • 5.7 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 5.7 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.7 mm
    • Actuator method
    • Front
    • Number of Positions
    • 12
    • Remarks on Number of Positions
    • Contact Pitch
    • 1.0 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.003 A
    • Rated Current other
    • Connector Type Details
  • FH52K
    Recommended

    FH52K Series

    0.5mm/1mm Pitch 2mm Height 125℃ Heat Resistant FPC/FFC Connector


    1. 125℃ heat resistant connector to satisfy sever automotive requirements
    2. Robust lock structure with unique contact design
    3. Increased FPC/FFC retention force with tabs
    4. Easy visual inspection and enhanced PCB retention force by L-shaped metal fittings
    5. Board area under the connector is available for PCB patterning
    6. Compatible with automatic mounting
    7. RoHS compliant, Halogen-free product
    8. 500pcs per reel packing option available (For trial production)

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5, 1.0 mm
    • Connector Length
    • 8.1, 9.1, 10.1, 11.1, 12.6, 14.1, 15.1, 16.1, 17.1, 17.6, 18.1, 20.1, 21.1, 22.1, 25.1, 27.6, 30.1, 35.1, 39.1, 45.1 mm
    • Connector Height
    • 2.0 mm
    • Connector Width
    • 5.7 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 5.7 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.7 mm
    • Actuator method
    • Front
    • Number of Positions
    • 6, 8, 10, 12, 15, 18, 20, 22, 24, 25, 26, 30, 32, 34, 40, 45, 50, 60, 68, 80
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5, 1.0 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • MIPI D-PHY ver. 1.2, HDMI 1.4a, eDP ver. 1.3
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH63S
    Recommended

    FH63S Series

    0.5mm Pitch, Height 2.8mm Lower Contact, One-Action Lock, 
    105 ℃ Compatible, FPC/FFC/Shielded FFC Connector

    1. Automatic one action locking design
    2. Dust prevention
    3. Supports FPC/FFC/Shielded FFC
    4. High FPC retention force
    5. FPC/FFC mating detection
    6. Environmental compatibility

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 12.7, 17.7, 22.7, 27.7, 32.7 mm
    • Connector Height
    • 2.8 mm
    • Connector Width
    • 5.15 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • Recommended FFC/FPC
    • FPC/FFC, Shielded FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 5.15 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.15 mm
    • Actuator method
    • Number of Positions
    • 10, 20, 30, 40, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • MIPI D-PHY ver. 1.2, eDP ver. 1.3
    • Transmission Rate
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH65
    Recommended

    FH65 Series

    0.5mm Pitch, Height 1.2mm, Bottom Contact,
    Front Flip, 125℃ Compatible, FPC/FFC Connector


    1. Heat Resistant up to 125℃
    2. Low Profile, Space- Saving Design
    3. Satisfies severe requirements for various automotive applications
    4. Flip- lock enables excellent workability
    5. High FPC/FFC Retention Force
    6. FPC/FFC can be inserted easily.
    7. Easy visual inspection after mating FPC/FFC
    8. Supports 0.3mm FPC/FFC thickness
    9. Environment Compatibility
     

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 5.8, 6.8, 7.8, 9.3, 18.8 mm
    • Connector Height
    • 1.2 mm
    • Connector Width
    • 3.57 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.57 mm
    • Depth dimension (mm) actuator CLOSE state
    • 3.57 mm
    • Actuator method
    • Front
    • Number of Positions
    • 8, 10, 12, 15, 34
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • MIPI D-PHY ver. 2.1
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH67
    Recommended

    FH67 Series

    0.5mm Pitch, Height 5.2mm Vertical Connection, One-Action Lock, 2-point Contact,
    125 ℃ Compatible, FFC/FPC/Shield FFC Connector

     

    1. Automatic one action lock design
    2. Two-point contact prevents contact failure by dust
    3. Supports FPC/FFC/Shield FFC
    4. High FPC retention force
    5. Visual inspection on the mated status of FPC/FFC is possible
    6. Environmental 

     

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 11.08, 16.08, 21.08, 26.08 mm
    • Connector Height
    • 5.2 mm
    • Connector Width
    • 3.57 mm
    • Contact Orientation
    • Vertical
    • ZIF/Non-ZIF/LIF
    • Recommended FFC/FPC
    • FPC/FFC, Shielded FFC
    • FPC/FFC Insertion Direction
    • Vertical
    • Applicable FPC Cable Thickness (mm)
    • 0.33 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.57 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.45 mm
    • Actuator method
    • Vertical
    • Number of Positions
    • 10, 20, 30, 40
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH69
    Recommended

    FH69 Series

    0.5mm Pitch, Height 2.3mm, Top and Bottom Contact, Backflip, 2-point Contact, 125 ℃ Compatible, FPC/FFC Connector

    1. Industry's first top and bottom 2-point contact design prevents dust intrusion.
    2. Greater Design Flexibility
    3. Improved Workability
    4. FPC/FFC Mis-mating detection
    5. Reduced switching time
    6. 125℃ Heat Resistance
    7. Passes Strict Automotive Testing Requirements
    8. Halogen-Free

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 9.98, 19.98, 24.98, 29.98, 34.98 mm
    • Connector Height
    • 2.3 mm
    • Connector Width
    • 8.68 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 7.26 mm
    • Depth dimension (mm) actuator CLOSE state
    • 8.68 mm
    • Actuator method
    • Back
    • Number of Positions
    • 10, 30, 40, 50, 60
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH75/FH75M
    Recommended

    FH75/FH75M Series

    0.4mm/0.5mm Pitch, Height 2mm, Bottom Contact,
    Front Flip, 2-point Contact, 125℃ Compatible, FPC/FFC Connector

     

    1. Two- point contact design prevents dust intrusion.

    2. 125℃ Heat Resistance

    3. High FPC/ FFC Retention Force

    4. Original FPC/ FFC Mis- Mating Detection Mechanism

    5. PCB Layout Compatible with FH52 Series

    6. Passes Strict Automotive Testing Requirements

    7. Environment Compatibility

     

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.4, 0.5 mm
    • Connector Length
    • 9.3, 24.3, 34.3, 38.3, 44.2 mm
    • Connector Height
    • 2.0 mm
    • Connector Width
    • 5.7 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 5.7 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.7 mm
    • Actuator method
    • Front
    • Number of Positions
    • 10, 40, 60, 68, 100
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.4, 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • MIPI D-PHY
    • Transmission Rate
    • 1.5 Gbps
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 40.0, 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 40.0, 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.4, 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH79
    Recommended

    FH79 Series

    0.3mm Pitch, 1.2mm Height, Top & Bottom Contact, 125℃ Heat Resistance,
    Back Flip FPC Connector for Automotive

     

    1 Compact and Space-Saving
       - Narrow Pitch: 0.3mm (Mounting Pitch: 0.6mm)
       - Low-Profile: 1.2mm
    2 125℃ heat resistance meets stringent testing requirements for various automotive applications.
    3 Top & bottom contact design enhances board design flexibility and simplifies assembly.

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.6 mm
    • Connector Length
    • 20.66 mm
    • Connector Height
    • 1.2 mm
    • Connector Width
    • 4.64 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.2 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.96 mm
    • Depth dimension (mm) actuator CLOSE state
    • 4.64 mm
    • Actuator method
    • Back
    • Number of Positions
    • 61
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.3 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • eDP, MIPI
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.3 A
    • Rated Current other
    • Connector Type Details
Results:8items