Global icon

Results:6items
  • BM54
    Recommended

    BM54 Series

    Small Floating Board-to-Board Connector, 125ºC Heat Resistance,
    For Automotive Applications

    1. Stacking Height 3.0 to 4.5mm, Floating Range ±0.4mm, World's Smallest Width Class
     in Floating Board-to-Board Connectors
    2. Absorption of Misalignment
    3. 125℃ Heat Resistance for Automotive Specifications
    4. High Contact Reliability with Two- Point Contact
    5. Supports PCI-ex Gen4 (16Gbps) and MIPI D-PHY Ver. 2.1

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.4 mm
    • Mounting Pitch
    • 0.4 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 3.0, 4.0 mm
    • Mated Height (Max.)
    • 3.0, 4.0 mm
    • Mated Height (STEP)
    • 3.0, 4.0 mm
    • Number of Positions
    • 30, 40, 50
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • DF12N
    Recommended

    DF12N Series

    0.5mm Pitch SMT Board-to-Board Connector

    1. Broad Variations of Stacking Height
     In addition to 0.5mm pitch ultra-miniature size connector, the stacking height of 3mm, 3.5mm, 4mm, and 5mm are provided.
    2. Corresponding to Automatic Mounting
     The connector has the vacuum pick-up area to enable automatic mounting with the embossed tape packaging.
    3. Metal Fitting Available
     The product including the metal fitting to prevent solder peeling is provided, considering the mounting on FPC.

    • Connector Type
    • Header, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 3.0, 3.5, 4.0, 5.0 mm
    • Mated Height (Max.)
    • 3.0, 3.5, 4.0, 5.0 mm
    • Mated Height (STEP)
    • 3.0, 3.5, 4.0, 5.0 mm
    • Number of Positions
    • 10, 14, 20, 30, 32, 36, 40, 50, 60, 80
    • Remarks on Number of Positions
    • Floating Design
    • No
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • DF40T
    Recommended

    DF40T Series

    0.4mm Pitch, 3.38mm Depth, 125ºC Heat Resistance,
    Board-to-Board/FPC-to-Board Connector for Automotive
    【DF40T/DF40GT】

    1. Space-saving Design and Wide Variations
    2. 125℃ Heat Resistant Contact Design
    3. World Longest Class Effective Mating Length
    4. Guide Ribs for Wide Self Alignment Range
    5. Supports PCI-ex Gen4(16Gbps)
    6. Metal Shielding for Superior EMI 【DF40GT】
    7. Reliable Ground Design 【DF40GT】

     

    Small Floating Board-to-Board Connector, 125ºC Heat Resistance for Automotive

    【DF40F】

    1. 0.4mm Pitch, 3.68mm Width, Stacking Height 3.5 to 6.0mm World's Smallest Width Class in Floating Board-to-Board Connectors
    2. Absorption of Misalignment
    3. Wide Variety of Stacking Heights by Mating Combination with DF40T
    4. 125℃ Heat Resistance for Automotive Specifications
    5. Supports High Speed Transmission

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • PCIe 4.0
    • Transmission Rate
    • 16.0 Gbps
    • Contact Pitch
    • 0.4 mm
    • Mounting Pitch
    • 0.4 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 1.5, 2.0, 2.5, 3.0, 3.5, 4.0, 4.5 mm
    • Mated Height (Max.)
    • 1.5, 2.0, 2.5, 3.0, 3.5, 4.0, 4.5, 6.5, 7.0 mm
    • Mated Height (STEP)
    • 1.5, 2.0, 2.5, 3.0, 3.5, 4.0, 4.5, 5.5, 6.5, 7.0 mm
    • Number of Positions
    • 10, 20, 24, 30, 34, 40, 50, 60, 80, 120
    • Remarks on Number of Positions
    • Floating Design
    • No
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • FX23
    Recommended

    FX23 Series

    High Speed Transmission, 0.5mm Pitch
    Board-to-Board Floating Connectors

    1. Pitch: 0.5mm
    2. Connection Type: Stacking (Height : 8 to 30mm)/Right Angle
    3. Positions Available: 20/40/60/80/100/120 for signal + 4 pins for power
    4. Floating Range: X Direction : ±0.6mm  Y direction: ±0.6mm
    5. Supports PCle Gen.4 (16Gbps)
    6. Hybrid Power Design (3A/pin×4 lines)
    7. Current Capacity: Signal Contact 0.5A/pin  Power Contact 3A/pin
    8. Pick & Place (suction tape attached as standard)
    9. Large guide post for excellent mating performance

     

    • Connector Type
    • Header, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • PCIe Gen.4
    • Transmission Rate
    • 16.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 15.0, 20.0, 25.0 mm
    • Mated Height (Max.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (STEP)
    • 15.0, 20.0, 25.0, 30.0 mm
    • Number of Positions
    • 20, 40, 60, 80, 100, 120
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • THR, SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • 3.0 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • AC 200.0 V
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • FX23L
    Recommended

    FX23L Series

    High Speed Transmission, 0.5mm Pitch
    Board-to-Board Floating Connectors

    1. Pitch: 0.5mm
    2. Connection Type: Stacking (Height : 8 to 30mm)/Right Angle
    3. Positions Available: 20/40/60/80/100/120 for signal + 4 pins for power
    4. Floating Range: X Direction : ±0.6mm  Y direction: ±0.6mm
    5. Supports PCle Gen.4 (16Gbps)
    6. Hybrid Power Design (3A/pin×4 lines)
    7. Current Capacity: Signal Contact 0.5A/pin  Power Contact 3A/pin
    8. Pick & Place (suction tape attached as standard)
    9. Large guide post for excellent mating performance
     

    FX23LH

    125℃, Floating Board-to-Board Connector with Power Contacts
    1  Floating range: ±0.6mm in X and Y directions
    2  High speed transmission capability
        Supports PCIe Gen.4 (16Gbps)
    3  Supports 125℃ to meet automotive specs.
    4  SMT mounting increases flexibility in component placement
    5  Compatible Mating with FX23/FX23L

     

    • Connector Type
    • Header, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • PCIe Gen.4
    • Transmission Rate
    • 16.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 8.0, 10.0, 12.0 mm
    • Mated Height (Max.)
    • 8.0, 10.0, 12.0 mm
    • Mated Height (STEP)
    • 8.0, 10.0, 12.0 mm
    • Number of Positions
    • 20, 40, 60, 80, 100, 120
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • THR, SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • 3.0 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • AC 200.0 V
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 105, 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • KP27F
    Recommended

    KP27F Series

    0.5mm Pitch, 21mm Stacking Height,
    125℃ Heat Resistant, Floating Board-to-Board Connector

    1 Wide ±0.8mm floating range in the X and Y directions
    2 High speed transmission (8Gbps)
    3 Shield and grounding provide EMI protection
    4 Wide self-alignment range : ±1.2mm in X and Y directions
    5 Power contacts on each side of the connector (3A/Contact × 4 Contacts)

    • Connector Type
    • Header, Receptacle
    • Parts
    • Industry Standard
    • IEC
    • Safety Standards
    • Performance Characteristics
    • PCIe Gen 3
    • Transmission Rate
    • 8.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 21.0 mm
    • Mated Height (Max.)
    • 21.0 mm
    • Mated Height (STEP)
    • 21.0 mm
    • Number of Positions
    • 60, 170
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • 3.0 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • AC 200.0 V
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
Results:6items