Global icon

Results:7items
  • AU1
    Recommended

    AU1 Series

    USB Type-C Connector for Automotive

    1 Utilizes HRS’s proven CX Series (USB Type-C connector) as the core component.
    2 Highly reliable connector meeting automotive requirements for vibration and heat resistance.
       - Compliant with USCAR-2 and USCAR-30 standards.
    3 CPA (Connector position assurance) unit ensures secure mating.
    4 Supports Two Types of Key Code
       - Standard and A key
    5 Support various transmission standards.
       - USB, Display Port, HDMI, etc.

    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 1000 mm
    • Generic Type
    • USB Type-C
    • Industry Standard
    • USB3.2
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 10.0 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 10
    • Number of Positions
    • 24
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Latch-lock
    • Rated Current
    • 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 20.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 20.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board
    • Wire Termination Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Housing, Retainer, Shield
  • CX
    Recommended

    CX Series

    USB Type-C Connector

    1. USB Type-C compliant interface connector
    2. Reversible plug orientation ensures easy insertion
    3. Clear Tactile Click (Excellent Lock Design)
    4. Wide Product Variation
    5. Halogen-free

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Plug unit, Plug shell
    • Panel Mounting Style
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 1000 mm
    • Generic Type
    • USB Type-C
    • Industry Standard
    • USB3.1, USB3.0, USB3.2, USB2.0, USB4
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB4 Gen.2x2
    • Transmission Rate
    • 0.48, 5.0, 20.0 Gbps
    • Water Resistance
    • IP 54, IP 68, IP 69K, IPX4
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 16, 24
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Friction, Screw
    • Rated Current
    • 5.0, 6.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 20.0, 48.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 20.0, 48.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • THR, SMT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board, Standard off-set
    • Wire Termination Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 80, 85, 105 ℃
    • Operating Temperature Min.
    • -40, -20 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Unit, Shell, Plug receptacle
  • GT25
    Recommended

    GT25 Series

    0.64mm Contact Tab Size, 2.2mm Pitch,  Wire-to-Board Connector

    1. Reduces PCB Mounting Space
      (0.64mm Contact Tab Size / 2.2mm Pitch)
    2. Wide Product Line-up
    3. Prying Force : 98N Min.
    4. Heat Resistant Up to 105℃
    5. Clear Tactile Click
    6. Can Be Mated with Other Manufacturers' Products

     

    • Connector Type
    • Header, Plug, Receptacle, Contact
    • Parts
    • Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 8, 12, 16, 20, 24, 32, 40
    • Rated Current
    • 1.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 1.1, 2.2 mm
    • Contact Pitch
    • 2.2 mm
    • Connector Length
    • 11.0, 15.4, 19.3, 19.8, 23.7, 24.2, 24.7, 26.75, 28.1, 28.6, 32.5, 36.9, 37.4, 45.7, 46.2, 54.5 mm
    • Connector Width
    • 13.25, 16.35, 18.5, 19.9 mm
    • Connector Height
    • 13.0, 13.6, 15.8, 18.8 mm
    • Mounting Style
    • THR, SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Lock-pin, Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 0.5, 1.0 μm
    • Housing Color
    • Black, Dark gray, Light gray
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 24, 26, 28
    • Recommended Max. Wire Size (AWG)
    • 20, 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Housing, Retainer
  • GT32
    Recommended

    GT32 Series

    Automotive shielded connectors for network and high-speed transmission
    1. Full shielded structure
    2. Suitable for in-vehicle shielded connectors

    • Connector Type
    • Header, Plug, Jack, Contact
    • Parts
    • Housing, Outer terminal, Shield cover, Shield plate
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 4, 10, 19
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 0.75, 1.5 mm
    • Contact Pitch
    • 1.5 mm
    • Connector Length
    • 1.0, 5.15, 5.2, 5.95, 7.8, 7.85, 8.25, 8.35, 16.9, 18.1, 18.4, 18.5, 18.55, 19.3, 19.4, 19.74, 21.1, 21.55, 21.65 mm
    • Connector Width
    • 4.9, 6.1, 6.4, 7.1, 9.85, 10.35, 10.65, 12.32, 12.5, 12.55, 12.82, 13.5, 13.7, 15.73, 17.45, 19.4, 21.35, 26.95, 28.35, 29.7, 30.15, 30.2, 32.18, 37.7, 41.45 mm
    • Connector Height
    • 1.3, 1.325, 1.6, 2.6, 2.75, 2.8, 5.2, 5.4, 5.7, 6.575, 7.15, 7.3, 8.59, 10.3, 10.4, 10.65, 10.83, 11.0, 11.2, 12.3, 12.73, 13.3, 13.85, 17.3, 17.75 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Screw
    • Staggered Lead
    • No, Yes
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • Housing Color
    • Green, Black, Blue, Dark gray, Gray, Light gray, Brown
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Shielded cable
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Housing, Accessory
  • GT43
    Recommended

    GT43 Series

    Supports LVDS, Shielded Coaxial Connector

    1. Compact and space-saving design
    2. Noise-resistant (conducted various noise evaluations)
    3. Seven key variations
    4. Supports One-step crimp termination
    5. High frequency characteristics: 3GHz
     * For applications other than for video, consider using GT21 or GT36S.

    • Connector Type
    • Plug, Receptacle, Jack, Adapter, Contact, Others
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 1
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • Mounting Pitch
    • Contact Pitch
    • Connector Length
    • Connector Width
    • Connector Height
    • Mounting Style
    • THR, SMT
    • Mounting Side
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Plating Thickness
    • Housing Color
    • Wire Termination Method
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Housing, Shield, Retainer
  • ZE05
    Recommended

    ZE05 Series

    High Heat and Vibration Resistance, 0.5 Size, 2mm pitch Automotive Interface Connector


    1. Space-saving (0.5 size terminal, 2mm pitch)
    2. High Heat Resistance : up to 125℃
    3. High Vibration Resistance
    4. Rated Current : 5A (Single Pin Power Supply) / 2A (All Pins Power Supply)
    5. Retainer Guarantees 40N Tensile Strength
    6. Wide Position Varieties (2, 4, 5, 8, 12, 16, 20, 24)

    7. Compatible with AWG20 to 26 (0.13 to 0.5 sq)

     

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 4, 5, 8, 12, 16, 20, 24
    • Rated Current
    • 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 60.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 60.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.0, 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 8.8, 12.32, 12.8, 13.22, 13.6, 13.7, 14.6, 14.8, 16.32, 17.22, 17.6, 17.7, 18.32, 18.52, 18.6, 19.42, 19.7, 19.9, 20.8, 22.52, 23.42, 23.6, 23.9, 24.8, 28.52, 29.42, 29.6, 29.9, 30.8, 33.6, 34.52, 35.9, 36.8, 38.52, 39.9, 40.8 mm
    • Connector Width
    • 10.0, 10.5, 14.8, 15.3 mm
    • Connector Height
    • 8.34, 8.84, 9.7, 10.2, 13.2 mm
    • Mounting Style
    • THR, SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black, Gray, Violet
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 26
    • Recommended Max. Wire Size (AWG)
    • 20, 24
    • Recommended Min. Wire Size (mm²)
    • 0.13, 0.3 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.22, 0.3, 0.5 mm²
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • ZE05(Hybrid)
    Recommended

    ZE05(Hybrid) Series

    High Temperature and Vibration Resistance, 0.5+1.5 Size / 2mm Pitch,
    Automotive Interface Connector

     

    1.Space-saving (0.5+1.5 Terminal Size, 2mm Pitch)
    2.High Temperature Resistance: 125℃
    3.High Vibration Resistance
    4.Rated Current

       Signal: 2A (All Pins Power Supply) / Power: 10A (All Pins Power Supply)
    5.Compatible Cable

          Signal: 20-22 AWG (0.3-0.5sq), 24-26 AWG (0.13-0.22sq)

          Power: 16-18 AWG (0.75-1.25sq)

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 26
    • Rated Current
    • 10.0 A
    • Rated Current other
    • 2.0 A
    • Rated Voltage (AC)
    • AC 60.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 60.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 41.1, 43.1 mm
    • Connector Width
    • 20.0, 20.5 mm
    • Connector Height
    • 14.1, 17.4 mm
    • Mounting Style
    • THR, SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 26
    • Recommended Max. Wire Size (AWG)
    • 16, 20, 24
    • Recommended Min. Wire Size (mm²)
    • 0.13, 0.3 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.22, 0.5, 1.25 mm²
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
Results:7items