Global icon

Results:6items
  • GT25
    Recommended

    GT25 Series

    0.64mm Terminal, 2.2mm Pitch, Wire-to-Board Connector

    1. Reduces PCB Mounting Space
      (0.64mm Terminal Tab Size / 2.2mm Pitch)
    2. Wide Product Line-up
    3. Prying Force : 98N Min.
    4. Heat Resistant Up to 105℃
    5. Clear Tactile Click
    6. Can Be Mated with Other Manufacturers' Products

     

    • Connector Type
    • Header, Plug, Receptacle, Contact
    • Parts
    • Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 8, 12, 16, 20, 24, 32, 40
    • Rated Current
    • 1.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 1.1, 2.2 mm
    • Contact Pitch
    • 2.2 mm
    • Connector Length
    • 11.0, 15.4, 19.3, 19.8, 23.7, 24.2, 24.7, 26.75, 28.1, 28.6, 32.5, 36.9, 37.4, 45.7, 46.2, 54.5 mm
    • Connector Width
    • 13.25, 16.35, 18.5, 19.9 mm
    • Connector Height
    • 13.0, 13.6, 15.8, 18.8 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Lock-pin, Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.5, 1.0 μm
    • Housing Color
    • Black, Dark gray, Light gray
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 24, 26, 28
    • Recommended Max. Wire Size (AWG)
    • 20, 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Housing, Retainer
  • GT32
    Recommended

    GT32 Series

    Automotive shielded connectors for network and high-speed transmission
    1. Full shielded structure
    2. Suitable for in-vehicle shielded connectors

    • Connector Type
    • Header, Plug, Jack, Contact
    • Parts
    • Housing, Outer terminal, Shield cover, Shield plate
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 4, 10, 19
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 0.75, 1.5 mm
    • Contact Pitch
    • 1.5 mm
    • Connector Length
    • 1.0, 5.15, 5.2, 5.95, 7.8, 7.85, 8.25, 8.35, 16.9, 18.1, 18.4, 18.5, 18.55, 19.3, 19.4, 19.74, 21.1, 21.55, 21.65 mm
    • Connector Width
    • 4.9, 6.1, 6.4, 7.1, 9.85, 10.35, 10.65, 12.32, 12.5, 12.55, 12.82, 13.5, 13.7, 15.73, 17.45, 19.4, 21.35, 26.95, 28.35, 29.7, 30.15, 30.2, 32.18, 37.7, 41.45 mm
    • Connector Height
    • 1.3, 1.325, 1.6, 2.6, 2.75, 2.8, 5.2, 5.4, 5.7, 6.575, 7.15, 7.3, 8.59, 10.3, 10.4, 10.65, 10.83, 11.0, 11.2, 12.3, 12.73, 13.3, 13.85, 17.3, 17.75 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Screw
    • Staggered Lead
    • No, Yes
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • Housing Color
    • Green, Black, Blue, Dark gray, Gray, Light gray, Brown
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Shielded cable
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Housing, Accessory
  • GT43
    Recommended

    GT43 Series

    Supports LVDS, Shielded Coaxial Connector

    1. Compact and space-saving design
    2. Noise-resistant (conducted various noise evaluations)
    3. Seven key variations
    4. Supports One-step crimp termination
    5. High frequency characteristics: 3GHz
     * For applications other than for video, consider using GT21 or GT36S.

    • Connector Type
    • Plug, Receptacle, Jack, Adapter, Contact, Others
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 1
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • Mounting Pitch
    • Contact Pitch
    • Connector Length
    • Connector Width
    • Connector Height
    • Mounting Style
    • THR, SMT
    • Mounting Side
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Plating Thickness
    • Housing Color
    • Wire Termination Method
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Housing, Shield, Retainer
  • KM32A
    Recommended

    KM32A Series

    2.0mm Pitch, 0.5 Terminal Tab Size, Wire-to-Board Connector
    1 Space-saving connector
       (Contact size 0.5mm / 2.0mm pitch)
    2 Wide Variations
       - Interface Types: Straight / Right angle
       - Single row
    3 Meets severe automotive requirements
    4 Safety design with center lock prevents incomplete mating, 
       mis-insertion and lock damage
    5 Secure stringent terminal retention and coupling sounds
    6 Unique contact design enhances vibration resistance.

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 8, 10
    • Rated Current
    • 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 60.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 60.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 6.0, 7.5, 7.85, 8.0, 8.6, 9.5, 10.0, 10.6, 11.5, 12.0, 12.6, 13.5, 14.0, 15.5, 16.0, 16.6, 19.5, 20.0, 20.6, 23.5, 24.0 mm
    • Connector Width
    • 1.3, 7.6, 9.4, 11.0 mm
    • Connector Height
    • 1.5, 6.4, 6.45, 10.45 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 10
    • Contact Plating
    • Tin
    • Plating Thickness
    • Housing Color
    • Black, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22
    • Recommended Max. Wire Size (AWG)
    • 20
    • Recommended Min. Wire Size (mm²)
    • 0.3 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.5 mm²
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • ZE05
    Recommended

    ZE05 Series

    High Heat and Vibration Resistance, 0.5 Size, 2mm pitch Automotive Interface Connector


    1. Space-saving (0.5 size terminal, 2mm pitch)
    2. High Heat Resistance : up to 125℃
    3. High Vibration Resistance
    4. Rated Current : 5A (Single Pin Power Supply) / 2A (All Pins Power Supply)
    5. Retainer Guarantees 40N Tensile Strength
    6. Wide Position Varieties (2, 4, 5, 8, 12, 16, 20, 24)

    7. Compatible with AWG20 to 26 (0.13 to 0.5 sq)

     

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 4, 5, 8, 12, 16, 20, 24
    • Rated Current
    • 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 60.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 60.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.0, 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 8.8, 12.32, 12.8, 13.22, 13.6, 13.7, 14.6, 14.8, 16.32, 17.22, 17.6, 17.7, 18.32, 18.52, 18.6, 19.42, 19.7, 19.9, 20.8, 22.52, 23.42, 23.6, 23.9, 24.8, 28.52, 29.42, 29.6, 29.9, 30.8, 33.6, 34.52, 35.9, 36.8, 38.52, 39.9, 40.8 mm
    • Connector Width
    • 10.0, 10.5, 14.8, 15.3 mm
    • Connector Height
    • 8.34, 8.84, 9.7, 10.2, 13.2 mm
    • Mounting Style
    • THR, SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black, Gray, Violet
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 26
    • Recommended Max. Wire Size (AWG)
    • 20, 24
    • Recommended Min. Wire Size (mm²)
    • 0.13, 0.3 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.22, 0.3, 0.5 mm²
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • ZE05(Hybrid)
    Recommended

    ZE05(Hybrid) Series

    High Temperature and Vibration Resistance, 0.5+1.5 Size / 2mm Pitch,
    Automotive Interface Connector

     

    1.Space-saving (0.5+1.5 Terminal Size, 2mm Pitch)
    2.High Temperature Resistance: 125℃
    3.High Vibration Resistance
    4.Rated Current

       Signal: 2A (All Pins Power Supply) / Power: 10A (All Pins Power Supply)
    5.Compatible Cable

          Signal: 20-22 AWG (0.3-0.5sq), 24-26 AWG (0.13-0.22sq)

          Power: 16-18 AWG (0.75-1.25sq)

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 26
    • Rated Current
    • 10.0 A
    • Rated Current other
    • 2.0 A
    • Rated Voltage (AC)
    • AC 60.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 60.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 41.1, 43.1 mm
    • Connector Width
    • 20.0, 20.5 mm
    • Connector Height
    • 14.1, 17.4 mm
    • Mounting Style
    • THR, SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 26
    • Recommended Max. Wire Size (AWG)
    • 16, 20, 24
    • Recommended Min. Wire Size (mm²)
    • 0.13, 0.3 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.22, 0.5, 1.25 mm²
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
Results:6items