Global icon

Results:10items
  • DF52
    Recommended

    DF52 Series

    [SignalBee™]

    0.8mm Pitch, Compact and Robust Wire-to-Board Connectors

    1. Small-Sized Connector
    2. Compact yet Robust Design 
    3. Suitable for High Current Applications. (2.5A Max.: using 2pos. and 28AWG)
    4. Box shaped contact prevents deformation.
    5. Visual check insures fully mated Plug and Receptacle
    6. Halogen-free

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 8, 10, 12, 14, 15, 16, 17, 20
    • Rated Current
    • 1.2, 1.5, 2.0, 2.5, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 0.8 mm
    • Contact Pitch
    • 0.8 mm
    • Connector Length
    • 3.5, 3.8, 4.3, 4.6, 5.1, 5.4, 5.9, 6.2, 6.7, 7.0, 8.3, 8.6, 9.9, 10.2, 11.5, 11.8, 13.1, 13.4, 13.9, 14.2, 14.7, 15.0, 15.5, 15.8, 17.9, 18.2 mm
    • Connector Width
    • 2.77, 3.2 mm
    • Connector Height
    • 1.65, 1.75 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 20
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 30, 32
    • Recommended Max. Wire Size (AWG)
    • 28
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF57
    Recommended

    DF57 Series

    [SnapBee™]

    Low Profile “Swing-Lock” Wire-to-Board Connector for Power (UL, C-UL Standard Compliant)

    1. Reinforced swing lock design
    2. Header lock improves plug retention
    3. Highly reliable contact design
    4. Insertion guide keys prevent misalignment
    5. Solder wicking prevention
    6. Case disengagement prevention
    7. Cost effective

    • Connector Type
    • Header, Socket, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6
    • Rated Current
    • 1.0, 1.5, 2.0, 2.5, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0, 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0, 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.2, 2.4 mm
    • Contact Pitch
    • 1.2, 2.4 mm
    • Connector Length
    • 3.5, 4.1, 4.7, 5.3, 5.9, 6.5, 7.1, 7.7, 8.3, 8.9 mm
    • Connector Width
    • 4.35, 4.6 mm
    • Connector Height
    • 1.2, 1.4 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.0 mm Max.
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0 μm
    • Housing Color
    • Black, Beige, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28, 30, 34
    • Recommended Max. Wire Size (AWG)
    • 26, 28, 32
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF61
    Recommended

    DF61 Series

    [SnapBee™]

    Wire-to-Board Swing-Lock Connector for Low-Profile Power Source

    1. Reinforced Swing Lock Structure
    2. Header Lock Improves Plug Retention
    3. Compact Size- High Voltage
    4. Solder Wicking Prevention
    5. High Current of MAX 5 Amps(22AWG)

    ■Applications
    Digital cameras, digital video cameras, LED lights, laptop computers, tablet computers, portable devices, power supply equipment, etc.

    • Connector Type
    • Header, Socket, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2
    • Rated Current
    • 3.2, 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 350.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 350.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 2.2 mm
    • Contact Pitch
    • 2.2 mm
    • Connector Length
    • 3.68, 5.1 mm
    • Connector Width
    • 6.29, 7.35 mm
    • Connector Height
    • 2.18, 2.26 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.0 mm Max.
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Red, Beige, White, Yellow
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 26, 28
    • Recommended Max. Wire Size (AWG)
    • 22, 26
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85, 105 ℃
    • Operating Temperature Min.
    • -55, -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF61Y
    Recommended

    DF61Y Series

    [SnapBee™]

    Small-Sized, Low Profile Wire-to-Board Connector for Power Supply

    1. Proprietary ViSe Lock design
    2. Improved operation through vertical mating
    3. Small-sized and low profile, with high withstanding voltage and current (H=2mm, 24AWG : 4A Max)
    4. High heat-resistance
    5. Halogen-free

    • Connector Type
    • Header, Socket
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2
    • Rated Current
    • 4.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 350.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 350.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 2.2 mm
    • Contact Pitch
    • 2.2 mm
    • Connector Length
    • 3.84, 5.1 mm
    • Connector Width
    • 6.06, 7.35 mm
    • Connector Height
    • 2.0, 2.26 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.0 mm Max.
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF65
    Recommended

    DF65 Series

    [SnapBee™]

    1.7mm pitch, Low Profile Wire-to-Board Connectors for Power Supplies

    1. Enhanced contact reliability and lock structure
    2. Vertical mating provides superior handling
    3. Highly reliable contact structure
    4. Increased cable retention
    5. High current of MAX 4A (24 AWG)
    6. Solder wicking prevention
    7. Prevents Accidental unmating
    8. UL and C-UL Certified

     

    • Connector Type
    • Header, Socket, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 3, 4, 5, 6, 7
    • Rated Current
    • 3.5, 4.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.7 mm
    • Contact Pitch
    • 1.7 mm
    • Connector Length
    • 6.13, 7.5, 7.83, 9.2, 9.53, 10.9, 11.23, 12.6, 12.93, 14.3 mm
    • Connector Width
    • 6.05, 6.1 mm
    • Connector Height
    • 1.65, 1.75 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.25, 0.76, 1.0 μm
    • Housing Color
    • Black, Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF80
    Recommended

    DF80 Series

    0.5mm Pitch Vertical Mating Connectors for Thin Wire Coaxial Cable

    1. Supports high speed connections
    2. Maximizes space
    3. Excellent mating operation
    4. Reliable contact structure
    5. Shield performance enhancement
    6. Durable plug structure
    7. Secure locking system with a clear tactile click
    8. Structure supports a pull tab
    9. Halogen-free and RoHS compliant

    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Metal cover
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 30, 40, 50
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 0.5 mm
    • Contact Pitch
    • 0.5 mm
    • Connector Length
    • 18.4, 20.94, 21.0, 23.4, 26.0, 28.4, 31.0 mm
    • Connector Width
    • 5.0, 5.1 mm
    • Connector Height
    • 1.65, 1.69 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30, 500
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.05, 1.0 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Soldering
    • Recommended Wire Type
    • Micro-coaxial cable
    • Recommended Min. Wire Size (AWG)
    • 46
    • Recommended Max. Wire Size (AWG)
    • 32
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF81
    Recommended

    DF81 Series

    0.4mm Pitch, Horizontal Mating, Board-to-Micro-Coaxial Cable Connector

    1. Space saving design
    2. High speed transmissions
    3. Enhanced shielding
    4. Positive locking structure
    5. Excellent mating operation
    6. Accepts both micro coaxial cable and discrete wire
    7. Solder wicking prevention
    8. RoHS compliant, Halogen-free

    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Metal cover, Latch
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 30, 40, 50
    • Rated Current
    • 0.8 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 0.4 mm
    • Contact Pitch
    • 0.4 mm
    • Connector Length
    • 16.16, 16.8, 20.16, 20.8, 24.16, 24.8 mm
    • Connector Width
    • 2.64, 2.75 mm
    • Connector Height
    • 0.82, 0.9 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.05, 0.1 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Soldering
    • Recommended Wire Type
    • Micro-coaxial cable
    • Recommended Min. Wire Size (AWG)
    • 46
    • Recommended Max. Wire Size (AWG)
    • 34
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF59

    DF59 Series

    [SnapBee™]

    2mm Pitch, Multi functional Connector System. (UL and CSA certified)
    (Floating [Board-to-Board], Swing-Lock [Wire-to-Board], Short Pin)

    1. High Operating Temperature
    2. Swing Lock Structure (Wire-to-Board)
    3. Short-Circuit Pin Connector
    4. Multi Function Design
    5. Contact Design
    6. Common Applicator
    7. Floating Structure (Board-to-Board)
    8. Space Savings
    9. Robust locking structure on DF59M (W-to-B Connection)
    10. Standardization of PCB layout

     

    • Connector Type
    • Plug, Receptacle, Socket, Contact, Others, Floating plug
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4
    • Rated Current
    • 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 230.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 230.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 7.2, 9.2, 11.2 mm
    • Connector Width
    • 7.95, 8.15, 17.1 mm
    • Connector Height
    • 2.3, 2.43, 2.65 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 10, 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • Housing Color
    • Beige, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22
    • Recommended Max. Wire Size (AWG)
    • 22
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Floating plug, Short pin
  • FX15

    FX15 Series

    1mm Pitch Cable-to-Board Connectors supporting LVDS signal

    1. Space-saving
    2. Equal length transmission lines
    3. Variations
    Availability of shielded and non-shielded types allows for design flexibility and cost reduction.
    4. Self alignment and self-guiding
    5. Secure and complete mating / unmating
    6. Enhanced shielding performance with FX15S
    7. RoHS compliant
    • Connector Type
    • Plug, Receptacle, Contact, Others
    • Parts
    • Ground plate
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 21, 31, 41, 51
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 0.5 mm
    • Contact Pitch
    • 1.0 mm
    • Connector Length
    • 22.4, 24.8, 25.7, 27.0, 27.4, 29.8, 30.06, 31.9, 32.0, 32.4, 32.85, 34.2, 36.9, 37.0, 37.4, 37.85 mm
    • Connector Width
    • 3.5, 3.7, 4.0, 4.2, 4.4, 4.8, 5.5, 5.6, 11.4, 11.45 mm
    • Connector Height
    • 2.2, 3.1, 4.8, 5.3, 6.15, 13.0, 13.45, 13.6 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Yes
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 50
    • Contact Plating
    • Gold, Nickel
    • Plating Thickness
    • 0.1, 0.3 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Soldering, Crimping
    • Recommended Wire Type
    • Discrete wire, Micro-coaxial cable
    • Recommended Min. Wire Size (AWG)
    • 30, 32, 40
    • Recommended Max. Wire Size (AWG)
    • 28, 30, 36
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55, -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • FX16

    FX16 Series

    0.5 mm pitch, Next Generation High Speed Board-to-Wire Connectors

    1.Supports next-generation high speed transmissions
    2. V-by-One® HS compatible connector
    3. A patented flip-lock harness simplifies FFC applications.
    4. Vertical cable plug
    5. Multiple variations of plug style, cable type and number of positions available
    6. RoHS compliant
    • Connector Type
    • Plug, Receptacle, Housing, Others
    • Parts
    • Ground plate
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 21, 31, 41, 51
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 0.5 mm
    • Contact Pitch
    • 0.5 mm
    • Connector Length
    • 20.46, 21.9, 22.4, 22.85, 23.6, 25.46, 26.9, 27.0, 27.4, 27.85, 28.6, 28.7, 30.46, 32.85, 35.4, 37.85, 40.4 mm
    • Connector Width
    • 5.5, 5.55, 6.95, 8.65, 8.7, 13.2, 13.3, 15.0 mm
    • Connector Height
    • 3.5, 3.7, 4.2, 4.28, 4.4, 5.3, 6.55 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board, Reverse off-set
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 50
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.1 μm
    • Housing Color
    • Black, Beige
    • Wire Termination Method
    • Soldering, Crimping, FFC termination
    • Recommended Wire Type
    • Shielded FFC, Micro-coaxial cable
    • Recommended Min. Wire Size (AWG)
    • 30, 40
    • Recommended Max. Wire Size (AWG)
    • 28, 36
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 80, 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
Results:10items