Global icon

Results:3items
  • FX18
    Recommended

    FX18 Series

    [FunctionMAX™]

    High Speed Transmission, 0.8mm Pitch Connectors for PCB Connections

    1. 0.8mm pitch
    2. Connection type: Coplanar/Right Angle/Parallel (Height: 10 to 45mm)
    3. No of Pos.: 40, 60, 80, 100, 120, 140, 160, 180
    4. MF (Multi-Functional) contact
    5. Effective mating length of 2mm (Signal contact)
    6. Resistant to excess mating force
    7. Simplified mating with large guides

    • Connector Type
    • Plug, Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • PCIe Gen.4
    • Transmission Rate
    • 16.0 Gbps
    • Contact Pitch
    • 0.8 mm
    • Mounting Pitch
    • 0.8 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 10.0, 15.0, 20.0, 25.0 mm
    • Mated Height (Max.)
    • 35.0, 40.0, 45.0 mm
    • Mated Height (STEP)
    • 10.0, 15.0, 20.0, 25.0, 30.0, 35.0, 40.0, 45.0 mm
    • Number of Positions
    • 40, 60, 80, 100, 120, 140, 160, 180
    • Remarks on Number of Positions
    • 4
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • THR, SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • 3.0 A
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • AC 100.0 V
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • FX2

    FX2 Series

    1.27mm Pitch Multi-function Two Piece Connectors

    1. Various connection with various product line
    2. Easy One-Touch Operation
    3. Board to board type
    (1) Prevents flux penetration
    (2) Stack height 12mm to 16mm
    (3) Mis-insertion preventive mechanism
    4. Board to cable type
    (1) Positive lock with easy operation
    (2) Applicable cable/ 28 AWG
    5. SMT type
    Robust design with metal hold-down

    • Connector Type
    • Header, Receptacle
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 20, 32, 40, 52, 60, 68, 80, 100, 120
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2, 4
    • Mounting Pitch
    • 0.635, 1.27 mm
    • Contact Pitch
    • 1.27 mm
    • Connector Length
    • 22.75, 25.75, 30.37, 35.45, 38.45, 43.07, 46.07, 48.15, 51.15, 53.23, 60.85, 63.85, 73.55, 76.55, 86.25 mm
    • Connector Width
    • 7.0, 7.5, 9.0, 11.2, 15.0, 16.0 mm
    • Connector Height
    • 7.0, 7.5, 8.5, 8.6, 9.5, 9.7, 10.5, 11.2, 11.5 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No, Yes
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 500
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2 μm
    • Housing Color
    • Black, Brown
    • Wire Termination Method
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • FX20

    FX20 Series

    [FunctionMAX™]

    0.5 mm Pitch, Board to Board Connector with Floating Structure

    1. 0.5 mm pitch
    2. Connection type: Right angle / Vertical
    3. Pin counts : 20, 40, 60, 80, 100, 120 and 140
    4. Floating range: ± 0.6 to 0.8 mm in the X direction and +/- 0.6 mm in the Y direction
    5. A double beam contact structure produces a highly reliable contact (Refer to the figure on the right)
    6. Current capacity: 0.5 A per pin
    7. Effective mating length of 1.5 mm
    8. No conductive trace surface is not specified
    9. Contains the vacuum pick up area needed to allow automatic mounting
    10.Self-aligning and self-guiding structure

     

    • Connector Type
    • Header, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 15.0, 20.0, 25.0 mm
    • Mated Height (Max.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (STEP)
    • 15.0, 20.0, 25.0, 30.0 mm
    • Number of Positions
    • 20, 40, 60, 80, 100, 120, 140
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
Results:3items