Global icon

Results:2items
  • BK13
    Recommended

    BK13 Series

    0.35mm Pitch, 0.6 to 2.0mm Stacking Height, 1.9mm Width, Hybrid FPC-to-Board Connector Supporting 5A 
    1 High Power Supply Capacity and Space-saving Design
    2 Robust Design
    3 Enhanced PCB Peeling Strength
    4 Wide Stacking Height Variations
    5 High Contact Reliability
    6 Superior Mating
    7 Halogen-Free

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 0.6, 0.8, 1.0, 1.3 mm
    • Mated Height (Max.)
    • 0.6, 1.0, 1.5, 2.0 mm
    • Mated Height (STEP)
    • 0.6, 0.8, 1.0, 1.3, 1.5, 2.0 mm
    • Number of Positions
    • 6, 10, 12, 16, 24, 30, 32, 40, 50, 60
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • SMT
    • Connector Orientation
    • Contact Plating
    • Gold
    • Rated Current
    • 5.0 A
    • Rated Current other
    • 0.3, 0.2 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • DC 50.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • FH82
    Recommended

    FH82 Series

    0.25mm Pitch, 0.65mm Height, Top Contact, One Action Lock, FPC Connector

    1. Ultra Low Height, Space-saving Design
    2. One Action Automatic Locking Design
    3. High FPC Retention Force
    4. Original FPC Mis-mating Detection Design
    5. Halogen-Free Materials Compliant with IEC 61249-2-21 Standards

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 7.2 mm
    • Connector Height
    • 0.65 mm
    • Connector Width
    • 3.7 mm
    • Contact Orientation
    • Top
    • ZIF/Non-ZIF/LIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.2 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.7 mm
    • Depth dimension (mm) actuator CLOSE state
    • 3.7 mm
    • Actuator method
    • Number of Positions
    • 14
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.25 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.2 A
    • Rated Current other
    • Connector Type Details
Results:2items