Global icon

Results:4items
  • D.FL75
    Recommended

    D.FL75 Series

    75Ω Micro Coaxial Connector Supporting 12G-SDI(75Ω, up to 12GHz)

    1. Compact 75Ω Coaxial Connector
    2. High impedance matching
    3. Terminated with 75Ω, ultra-fine coaxial cable
    4. Suitable for 12G-SDI broadcasting and video equipment
    5. Supports automatic mounting
    6. Easy mating
    7. Simple unmating process
    8. Environmental Compatibility

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 50, 80, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 300, 400, 500, 600, 700, 800, 900, 1000 mm
    • Characteristic Impedance
    • 75.0 Ω
    • Frequency (Max.)
    • 12.0 GHz
    • V.S.W.R.
    • 1.5 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 20
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 1.5 mm
    • Wire Termination Method
    • Crimping
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Green
    • Type 1 Mating Face Connector
    • BNC(75)
    • Type 2 Mating Face Connector
    • D.FL75
    • Return Loss
    • Connector Type Details
  • H.FL75
    Recommended

    H.FL75 Series

    Compact 75Ω Coaxial Connectors (Low Profile SMT)

    1. Compact 75Ω Coaxial Connector
    2. Ultra-fine Coaxial (Fluorinated Resin Insulated) Cables
    3. RF Performance (up to 3GHz) Suitable for 3G-SDI Broadcasting Equipment
    4. Supports Automatic Mounting
    5. Lock Click, Mated Part Protective Shape
    6. RoHS2 Compliant

    • Connector Type
    • Plug, Adapter
    • Parts
    • Generic Type
    • BNC
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 35, 40, 50, 60, 70, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 250, 300, 400, 500, 600, 700, 800, 900, 1000 mm
    • Characteristic Impedance
    • 75.0 Ω
    • Frequency (Max.)
    • 1.5, 3.0 GHz
    • V.S.W.R.
    • 1.2, 1.3 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 50, 500
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Nickel, Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 1.5 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Blue, White, Black
    • Type 1 Mating Face Connector
    • BNC(75)
    • Type 2 Mating Face Connector
    • H.FL75
    • Return Loss
    • Connector Type Details
  • PL71
    Recommended

    PL71 Series

    Push-on Lock Coaxial Connectors for Digital Broadcasting Applications

    1. 20% downsized compared with conventional 75 ohm BNC connectors.
    2. Superior locking mechanism.
    3. Stable, stationary center contact structure
    4. Reliable at high frequencies
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100 mm
    • Characteristic Impedance
    • 75.0 Ω
    • Frequency (Max.)
    • 3.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Nickel
    • Recommended Coaxial Cable
    • 1.5C-QEV.CW, 1.5C-QEW.CW
    • Cable Outer Diameter
    • 2.9 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55, -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
  • PL75
    Recommended

    PL75 Series

    Ultra-Miniature Push-on Lock Coaxial Connectors for Digital Broadcasting Applications

    1.Further reduction in size
    2. Superior locking mechanism
    3. Reliable at high frequencies
    4. Applicable cable: 1.5C type
    5. RoHS compliant

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 75.0 Ω
    • Frequency (Max.)
    • 3.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • 1.5C-QEV.CW, 1.5C-QEW.CW
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 60, 85 ℃
    • Operating Temperature Min.
    • -55, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • N(75)
    • Type 2 Mating Face Connector
    • PL75
    • Return Loss
    • Connector Type Details
Results:4items