Global icon

Results:8items
  • GT50
    Recommended

    GT50 Series

    1mm Pitch / Single Row / Small Size/Heat/Vibration Resistant Wire-to-Board Connector for Automotive Internal Connection

    1 Contributes to space-saving and weight reduction
    2 High heat resistance up to 125℃
    3 Stabilizer reduces contact wear and enables high vibration resistance
    4 Robust design for cable routing that resists disconnecting
    5 User-friendly lock design

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 4, 6, 8, 12, 16
    • Rated Current
    • 1.5, 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 60.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 60.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 1.0 mm
    • Connector Length
    • 5.0, 6.0, 6.81, 7.8, 8.81, 9.8, 10.81, 12.81, 13.8, 16.81, 17.8, 20.81 mm
    • Connector Width
    • 7.6, 8.6 mm
    • Connector Height
    • 5.27, 5.97 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Right angle
    • Mating/Unmating Cycles
    • 10
    • Contact Plating
    • Gold
    • Plating Thickness
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 28
    • Recommended Min. Wire Size (mm²)
    • 0.08 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.08 mm²
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Housing
  • HVH-280
    Recommended

    HVH-280 Series

    High Current Power Connector for Internal Automotive Connection,Heat Resistant up to 125℃

    1. Rated Current : 30A, Rated Voltage : 600V AC/DC
    2. High Heat Resistance
    3. High Reliability 3-Point Contact Design
    4. High Vibration Resistance
    5. Lock Designed for Easy Operation
    6. Clear Tactile Click and Stable Connection
    7. Crimp Terminal Insertion Ensured
    8. Prevents Mis-Insertion

     

    • Connector Type
    • Header, Plug
    • Parts
    • Housing, Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3
    • Rated Current
    • 30.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 600.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 6.5 mm
    • Contact Pitch
    • 6.5 mm
    • Connector Length
    • 13.55, 20.05, 21.2, 27.7 mm
    • Connector Width
    • 20.85, 22.3 mm
    • Connector Height
    • 12.69, 13.6 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Lock-pin
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 10
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black, Dark gray
    • Wire Termination Method
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • 14
    • Recommended Max. Wire Size (AWG)
    • 12
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Housing, Retainer
  • KM32
    Recommended

    KM32 Series

    2.0mm Pitch, 0.5 Size, Wire-to-Board Connector

    1 Space-saving and Wide Variations
    2 Meets severe automotive requirements
    3 Excellent contact retention within a compact size
    4 High contact reliability with long effective mating length and 2-point
       contact design
    5    Safety design with center lock prevents incomplete mating,
          misinsertion and lock damage 

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 6, 8, 12, 16, 24
    • Rated Current
    • 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.0, 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 7.0, 8.05, 8.15, 9.2, 10.2, 10.5 mm
    • Connector Width
    • 1.1, 4.6, 6.6, 7.5, 7.8, 8.6, 9.8, 11.5, 11.6, 12.6, 15.5, 15.8, 16.6, 18.7, 19.5, 19.8, 21.9, 22.7, 25.3, 25.9, 30.7, 33.9 mm
    • Connector Height
    • 1.6, 5.7, 5.85, 5.95, 7.25, 9.5 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 10
    • Contact Plating
    • Tin
    • Plating Thickness
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • 22
    • Recommended Max. Wire Size (AWG)
    • 22
    • Recommended Min. Wire Size (mm²)
    • 0.3 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.3 mm²
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • KM32A
    Recommended

    KM32A Series

    2.0mm Pitch, 0.5 Terminal Tab Size, Wire-to-Board Connector
    1 Space-saving connector
       (Contact size 0.5mm / 2.0mm pitch)
    2 Wide Variations
       - Interface Types: Straight / Right angle
       - Single row
    3 Meets severe automotive requirements
    4 Safety design with center lock prevents incomplete mating, 
       mis-insertion and lock damage
    5 Secure stringent terminal retention and coupling sounds
    6 Unique contact design enhances vibration resistance.

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 8, 10
    • Rated Current
    • 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 60.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 60.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 6.0, 7.5, 7.85, 8.0, 8.6, 9.5, 10.0, 10.6, 11.5, 12.0, 12.6, 13.5, 14.0, 15.5, 16.0, 16.6, 19.5, 20.0, 20.6, 23.5, 24.0 mm
    • Connector Width
    • 1.3, 7.6, 9.4, 11.0 mm
    • Connector Height
    • 1.5, 6.4, 6.45, 10.45 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 10
    • Contact Plating
    • Tin
    • Plating Thickness
    • Housing Color
    • Black, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22
    • Recommended Max. Wire Size (AWG)
    • 20
    • Recommended Min. Wire Size (mm²)
    • 0.3 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.5 mm²
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • ZE05
    Recommended

    ZE05 Series

    High-Temperature and Vibration-Resistant Automotive 
    Interface Connector (0.5 Size / 2mm Pitch)


    1.  Space-Saving Design (0.5 Contact Tab Size / 2mm Pitch)
    2.  High-Temperature Resistance up to 125°C
    3.  High Vibration Resistance
    4.  Rated Current -5A (Single Contact) /2A(All Contacts)
    5.  Retention Force Supports 40N Tensile Strength
    6.  Wide Product Variations

          -Straight, Right-Angle, In-Line, and CPA Versions Available

          -2 to 40 Positions

    7. Compatible with 20 to 26 AWG (0.13 to 0.5 mm²)
    8.  CPA (ZE05C) Helps Prevent Incomplete Mating
         and Improves Connection Reliability*

    *CPA (Connector Position Assurance) 

    • Connector Type
    • Plug, Receptacle, Jack, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 4, 5, 8, 12, 16, 20, 24
    • Rated Current
    • 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 60.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 60.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.0, 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 8.8, 12.32, 12.8, 13.22, 13.3, 13.6, 13.7, 14.6, 14.8, 16.32, 17.22, 17.6, 17.7, 18.32, 18.52, 18.6, 19.42, 19.7, 19.9, 20.8, 22.52, 23.42, 23.6, 23.9, 24.8, 28.52, 29.42, 29.6, 29.9, 30.8, 33.6, 34.52, 35.9, 36.8, 38.52, 39.9, 40.8 mm
    • Connector Width
    • 10.0, 10.5, 14.8, 15.3, 25.0 mm
    • Connector Height
    • 8.05, 8.34, 8.55, 8.84, 9.7, 9.95, 10.2, 10.3, 13.2 mm
    • Mounting Style
    • THR, SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black, Dark gray, Gray, Violet
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 26
    • Recommended Max. Wire Size (AWG)
    • 20, 22, 24
    • Recommended Min. Wire Size (mm²)
    • 0.13, 0.3, 0.35 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.22, 0.3, 0.35, 0.5 mm²
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Housing, Retainer
  • ZE05(Hybrid)
    Recommended

    ZE05(Hybrid) Series

    High Temperature and Vibration Resistance, 0.5+1.5 Size / 2mm Pitch,
    Automotive Interface Connector

     

    1.Space-saving (0.5+1.5 Terminal Size, 2mm Pitch)
    2.High Temperature Resistance: 125℃
    3.High Vibration Resistance
    4.Rated Current
            Signal: 2A (All Pins Power Supply) / Power: 10A (All Pins Power Supply)
    5.Compatible Cable
            Signal: 20-22 AWG (0.3-0.5sq), 24-26 AWG (0.13-0.22sq)
            Power: 16-18 AWG (0.75-1.25sq)

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 26
    • Rated Current
    • 2.0, 10.0 A
    • Rated Current other
    • 2.0 A
    • Rated Voltage (AC)
    • AC 60.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 60.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 41.1, 43.1 mm
    • Connector Width
    • 20.0, 20.5 mm
    • Connector Height
    • 14.1, 17.4 mm
    • Mounting Style
    • THR, SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 26
    • Recommended Max. Wire Size (AWG)
    • 16, 20, 24
    • Recommended Min. Wire Size (mm²)
    • 0.13, 0.3 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.22, 0.5, 1.25 mm²
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • ZG05HV
    Recommended

    ZG05HV Series

    High-Voltage Wire-to-Board Connector: Size: 0.5, Pitch: 3.3mm

    1. Supports High-Voltage
        - Rated Voltage: 1,000V, Withstanding Voltage: 3,000V
    2. Electric Shock Prevention Design
    3. High Heat Resistance Up to 125℃
    4. High Vibration Resistance with Unique Contact Design
    5. Mating Key Design Prevents Incorrect Insertion.

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 6
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 3.3 mm
    • Contact Pitch
    • 3.3 mm
    • Connector Length
    • 23.2, 25.4 mm
    • Connector Width
    • 15.95, 19.8 mm
    • Connector Height
    • 7.55, 8.21 mm
    • Mounting Style
    • THR, SMT
    • Mounting Side
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • Housing Color
    • Black, Orange, Dark gray
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • 24
    • Recommended Max. Wire Size (AWG)
    • 22
    • Recommended Min. Wire Size (mm²)
    • 0.22 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.35 mm²
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Housing, Retainer
  • ZH05
    Recommended

    ZH05 Series

    0.5 Size, 2mm Pitch, Wire-to-Board Connector with Short-Circuit/Electric Shock Prevention Design


    1 Compact and narrow width
    2 Short- circuit/ electric shock prevention design
    3 High Temperature Resistance up to 125℃
    4 High Vibration Resistance
    5 Suitable for Potting
    6 Two types of mating keys : A and B
    7 Compatible with 22 to 26 AWG (0.13 to 0.35sq)

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 12, 16, 20, 24, 28, 32
    • Rated Current
    • 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 60.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 60.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 4.9, 16.7, 18.9, 20.7, 22.9, 24.7, 26.9, 28.7, 29.0, 30.9, 32.7, 34.9, 36.7, 38.9 mm
    • Connector Width
    • 10.62, 15.1, 18.0, 22.3, 27.1, 31.1, 35.1 mm
    • Connector Height
    • 4.45, 4.95, 5.45, 5.8, 9.8, 11.2, 11.5, 19.1 mm
    • Mounting Style
    • THR, SMT
    • Mounting Side
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • Housing Color
    • Black, Dark gray, Gray
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • 24, 26
    • Recommended Max. Wire Size (AWG)
    • 22, 26
    • Recommended Min. Wire Size (mm²)
    • 0.13, 0.22 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.13, 0.35 mm²
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Housing, Retainer
Results:8items