Global icon

Results:2items
  • EM30MSD
    Recommended

    EM30MSD Series

    Service Plug for 200A Applications

    1  200A capability with small size
    2  Signal contact with interlocking switch detects mating status
    3  Shock resistant multi-contact & bayonet lock systems
       *This series is not suitable for Automotive application.
    4  IPX8* water resistance
    5  Compatible with commercially available crimp terminal
    6  Safety design with IPX2 finger protection
    7  UL and TÜV certified

    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, TÜV
    • Performance Characteristics
    • Rated Current
    • 200.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1500.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1500.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 30 mm
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IP X8
    • Contact Resistance
    • Withstanding Voltage
    • 4500 V Max.
    • Locking Style
    • Bayonet
    • Wire Termination Method
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 50, 200
    • Finger Protection
    • Yes
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
  • PS3C
    Recommended

    PS3C Series

    High Current Single Pos. Cable Connector

    High current single position cable connector
    Space- saving design with right angle plugs
    flexible cable wiring
    Prevents incorrect insertion with its unique shape.
    Meets IP2X finger protection standards.
    Standard tools allow for straightforward cable assembly.

    1. High current flow
    2. Space- saving and flexible wiring
    3. Mis-insertion prevention
    4. Finger protection.
    5. UL, C- UL and TÜV-certified
    6. Two variations are available.
    7. Standard tool assembly.

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Plug Cover, Screw
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 100
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Silver
    • Locking Style
    • Latch-lock
    • Rated Current
    • 125.0, 210.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1500.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1500.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Wire Termination Method
    • Screw
    • Recommended Min. Wire Size (AWG)
    • 5
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • 14.0 mm²
    • Recommended Max. Wire Size (mm²)
    • 50.0 mm²
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Cover case, Accessory
Results:2items