Global icon

Results:7items
  • DF51
    Recommended

    DF51 Series

    [SignalBee™]

    2mm Pitch, Positive Lock, Wire-to-Board Connector (UL, C-UL Standard Certified Product)

    1. Positive Lock for Reliable Connection
    2. Wide Variation for Flexible Design
    3. Secure Side-locking design
    4. Prevents incorrect mating
    5. Uses the same contacts and crimping tools as DF11 Series
    6. Suitable for potting
    7. Branch Adapter
    8. Composite Branch Adapter
    9. UL, C-UL Certified

    • Connector Type
    • Header, Plug, Socket, Adapter
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30
    • Rated Current
    • 2.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 10.8, 11.1, 12.8, 13.1, 14.8, 15.0, 15.1, 16.2, 16.4, 16.8, 17.0, 17.1, 17.5, 18.2, 18.4, 18.8, 19.0, 19.1, 19.5, 20.2, 20.4, 20.8, 21.0, 21.1, 21.5, 22.2, 22.4, 23.0, 23.1, 23.5, 24.2, 24.4, 25.0, 25.1, 25.5, 26.2, 26.4, 27.0, 27.1, 28.4, 29.0, 29.1, 29.8, 30.4, 31.0, 31.1, 32.4, 33.0, 33.1, 34.4, 35.0, 35.1, 36.4, 37.0, 37.1, 38.4, 39.0, 40.4, 41.0, 42.4 mm
    • Connector Width
    • 4.4, 5.25, 5.4, 7.2, 7.3, 8.4, 10.14, 10.9, 11.9, 12.0, 21.85 mm
    • Connector Height
    • 4.5, 7.3, 8.4, 10.15, 10.7, 15.15, 16.4, 17.1 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • DF51K
    Recommended

    DF51K Series

    [SignalBee™]
    2mm Pitch, Center Lock, Wire-to-Board Connector (UL/C-UL Listed)

    1. Wide-Ranging Options to Meet Diverse Customer Needs
    2. Center Lock Design for High-Density Mounting and Easy Operation
    3. Secure Mating with Clear Tactile Click
    4. High contact reliability with long effective mating length and 2-point contact design
    5. Prevents Incorrect Mating
    6. Suitable for Potting
    7. Compatible Crimping Tools
    8. UL, C-UL certified

    • Connector Type
    • Header, Socket, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30
    • Rated Current
    • 0.5, 2.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0, 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0, 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 6.8, 7.2, 8.8, 9.2, 9.4, 10.8, 11.2, 12.8, 13.2, 13.4, 14.8, 15.2, 16.8, 17.2, 17.4, 18.8, 19.2, 20.8, 21.2, 21.4, 22.8, 23.2, 24.8, 25.2, 26.8, 27.2, 28.8, 29.2, 30.8, 31.2, 32.8, 33.2, 35.4 mm
    • Connector Width
    • 6.6, 7.35, 7.7, 8.75, 9.35, 9.7, 10.15, 11.9, 12.0, 12.05 mm
    • Connector Height
    • 6.3, 6.6, 8.4, 8.75, 9.1, 9.7 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.1, 0.2, 1.0 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 30
    • Recommended Min. Wire Size (mm²)
    • 0.055, 0.089, 0.342 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.055, 0.221, 0.342 mm²
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF62
    Recommended

    DF62 Series

    Slim In-Line/THT Connectors

    1. The slim, sleek design and smooth contour combine to complete connections
    in tight spaces.
    2. Secure Lock Mechanism
    3. Reliable Contact Design
    4. Robust Contact Design
    5. Multiple Variations Available
    6. Applicator Sharing

    • Connector Type
    • Header, Plug, Socket, Contact, In-line plug
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 9, 13, 24
    • Rated Current
    • 1.0, 2.0, 2.5, 3.0, 4.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2, 3, 4, 5
    • Mounting Pitch
    • 2.2 mm
    • Contact Pitch
    • 2.2 mm
    • Connector Length
    • 4.9, 6.0, 7.1, 7.3, 7.65, 8.2, 9.1, 9.3, 10.4, 11.3, 11.5, 12.3, 13.4, 13.5, 14.5, 15.4, 15.7, 18.7 mm
    • Connector Width
    • 4.9, 6.0, 9.55, 11.8, 13.8, 16.05, 19.5, 23.5 mm
    • Connector Height
    • 5.08, 5.3, 5.65, 7.08, 7.3, 7.65, 7.8, 8.8, 9.08, 9.3, 9.65, 10.8, 11.08, 11.3, 11.65, 12.9, 13.08, 13.3, 13.65, 14.9 mm
    • Mounting Style
    • THT
    • Mounting Side
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 0.76, 1.0 μm
    • Housing Color
    • Red, Black, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40, -35 ℃
    • Panel Mounting Style
    • Snap-in
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • DF63
    Recommended

    DF63 Series

    15A 3.96mm pitch Wire-to-Board Connectors for Internal Power Supply
    (UL, C-UL and TÜV Listed)


    1. Rated for up to 15A
    2. Secure mating and clear tactile click
    3. Prevents incomplete insertion of the crimp contact
    4. Reverse mounting prevention to PCB
    5. Short-circuit prevention
    6. Molded lance design
    7. Suitable for potting
    8. Solder crack prevention

    • Connector Type
    • Header, Plug, Socket, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5, 6
    • Rated Current
    • 10.0, 11.0, 12.0, 14.0, 15.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 630.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 630.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 3.96, 7.92 mm
    • Contact Pitch
    • 3.96, 7.92 mm
    • Connector Length
    • 6.2, 8.36, 8.66, 12.32, 12.62, 14.2, 16.28, 16.58, 16.66, 20.24, 20.54, 20.62, 24.2, 24.5, 24.58, 28.54, 32.5 mm
    • Connector Width
    • 8.0, 8.56, 13.3, 14.2 mm
    • Connector Height
    • 8.8, 9.0, 10.0, 23.75 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • Housing Color
    • Black, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 18, 22
    • Recommended Max. Wire Size (AWG)
    • 16, 20
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Snap-in
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • IX
    Recommended

    IX Series

    [ix Industrial™]
    IEC Standard Compliant  Next-Generation Industrial Communication Connector

    Multi-purpose, compact I/O connector for industrial machinery.
    IEC Standard IEC 61076-3-124 compliant
    Compact, robust and supports high speeds
    High EMC resistance
     

    1. Smaller Size, Greater Design Freedom
    2. Breakage Prevention
    3. Supports a Wide Range of Transmission Speeds
    4. Ethernet and others
    5. Superior Noise Resistance
    6. Easy, but Provides a Reliable Connection
    7. THR (Through-Hole Mounting) Compatible
    8. Field-assembly type is also available that can be used with standard tools.
        *Field-Assembly Plug only

    IEC Standard Compliant Next-Generation Industrial Communication Connector
    Compact Waterproof Push-Pull Type

    Multi-purpose, compact I/O connector for industrial machinery.
    IEC Standard IEC 61076-3-124 compliant
    Compact, robust, high-speed, waterproof, and dustproof
    High EMC resistance

    1. IP65, IP67 Compliant
    2. Push-Pull Lock
    3. Supports High-Density Mounting
    4. Compatible with All Receptacle Types

    • Connector Type
    • Plug, Receptacle, Jack, Adapter
    • Parts
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • IEC 61076-3-124
    • Safety Standards
    • UL, C-UL/CSA
    • Performance Characteristics
    • CAT6A
    • Transmission Rate
    • 10.0 Gbps
    • Water Resistance
    • IP 65, IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Mating/Unmating Cycles
    • 100, 750, 5000
    • Number of Positions
    • 8, 10
    • Remarks on Number of Positions
    • Contact Pitch
    • 1.0 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Push-pull, Latch-lock
    • Rated Current
    • 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 60.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board
    • Wire Termination Method
    • Soldering, IDC
    • Recommended Min. Wire Size (AWG)
    • 22, 24, 25, 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 26, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 70, 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Accessory
  • ZE05
    Recommended

    ZE05 Series

    High-Temperature and Vibration-Resistant Automotive 
    Interface Connector (0.5 Size / 2mm Pitch)


    1.  Space-saving design (0.5mm contact tab size/2mm pitch)
    2.  High temperature resistance: 125℃
    3.  High vibration resistance
    4.  Rated current 5A (single pin) / 2A (all pins)
    5.  Retainer supports 40N tensile strength
    6.  Wide variations
        Straight/Right-angle/In-line/CPA*, Position variations (2–40pos.)
    7.  Compatible with 20 to 26 AWG (0.13 to 0.5sq)
    8.  CPA* (ZE05C) ensures reliable connection and prevents incomplete mating

    *CPA (Connector Position Assurance) 

    • Connector Type
    • Plug, Receptacle, Jack, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 4, 5, 8, 12, 16, 20, 24
    • Rated Current
    • 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 60.0, 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 60.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.0, 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 8.8, 12.32, 12.8, 13.22, 13.3, 13.6, 13.7, 14.6, 14.8, 16.32, 17.22, 17.6, 17.7, 18.32, 18.52, 18.6, 19.42, 19.7, 19.9, 20.8, 22.52, 23.42, 23.6, 23.9, 24.8, 28.52, 29.42, 29.6, 29.9, 30.8, 33.6, 34.52, 35.9, 36.8, 38.52, 39.9, 40.8 mm
    • Connector Width
    • 10.0, 10.5, 14.8, 15.3, 25.0 mm
    • Connector Height
    • 8.05, 8.34, 8.55, 8.84, 9.7, 10.2, 10.3, 13.2 mm
    • Mounting Style
    • THR, SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black, Dark gray, Gray, Violet
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 26
    • Recommended Max. Wire Size (AWG)
    • 20, 22, 24
    • Recommended Min. Wire Size (mm²)
    • 0.13, 0.3, 0.35 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.22, 0.3, 0.35, 0.5 mm²
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Housing, Retainer
  • ZE05(Hybrid)
    Recommended

    ZE05(Hybrid) Series

    High Temperature and Vibration Resistance, 0.5+1.5 Size / 2mm Pitch,
    Automotive Interface Connector

     

    1.Space-saving (0.5+1.5 Terminal Size, 2mm Pitch)
    2.High Temperature Resistance: 125℃
    3.High Vibration Resistance
    4.Rated Current
            Signal: 2A (All Pins Power Supply) / Power: 10A (All Pins Power Supply)
    5.Compatible Cable
            Signal: 20-22 AWG (0.3-0.5sq), 24-26 AWG (0.13-0.22sq)
            Power: 16-18 AWG (0.75-1.25sq)

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 26
    • Rated Current
    • 10.0 A
    • Rated Current other
    • 2.0 A
    • Rated Voltage (AC)
    • AC 60.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 60.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 41.1, 43.1 mm
    • Connector Width
    • 20.0, 20.5 mm
    • Connector Height
    • 14.1, 17.4 mm
    • Mounting Style
    • THR, SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 26
    • Recommended Max. Wire Size (AWG)
    • 16, 20, 24
    • Recommended Min. Wire Size (mm²)
    • 0.13, 0.3 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.22, 0.5, 1.25 mm²
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
Results:7items