Global icon

Results:4items
  • DF51
    Recommended

    DF51 Series

    [SignalBee™]

    2mm Pitch, Positive Lock, Wire-to-Board Connector (UL, C-UL Standard Certified Product)

    1. Positive Lock for Reliable Connection
    2. Wide Variation for Flexible Design
    3. Secure Side-locking design
    4. Prevents incorrect mating
    5. Uses the same contacts and crimping tools as DF11 Series
    6. Suitable for potting
    7. Branch Adapter
    8. Composite Branch Adapter
    9. UL, C-UL Certified

    • Connector Type
    • Header, Plug, Socket, Adapter
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30
    • Rated Current
    • 2.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 10.8, 11.1, 12.8, 13.1, 14.8, 15.0, 15.1, 16.2, 16.4, 16.8, 17.0, 17.1, 17.5, 18.2, 18.4, 18.8, 19.0, 19.1, 19.5, 20.2, 20.4, 20.8, 21.0, 21.1, 21.5, 22.2, 22.4, 23.0, 23.1, 23.5, 24.2, 24.4, 25.0, 25.1, 25.5, 26.2, 26.4, 27.0, 27.1, 28.4, 29.0, 29.1, 29.8, 30.4, 31.0, 31.1, 32.4, 33.0, 33.1, 34.4, 35.0, 35.1, 36.4, 37.0, 37.1, 38.4, 39.0, 40.4, 41.0, 42.4 mm
    • Connector Width
    • 4.4, 5.25, 5.4, 7.2, 7.3, 8.4, 10.14, 10.9, 11.9, 12.0, 21.85 mm
    • Connector Height
    • 4.5, 7.3, 8.4, 10.15, 10.7, 15.15, 16.4, 17.1 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • DF51K
    Recommended

    DF51K Series

    [SignalBee™]
    2mm Pitch, Center Lock, Wire-to-Board Connector (UL/C-UL Listed)

    1. Wide-Ranging Options to Meet Diverse Customer Needs
    2. Center Lock Design for High-Density Mounting and Easy Operation
    3. Secure Mating with Clear Tactile Click
    4. High contact reliability with long effective mating length and 2-point contact design
    5. Prevents Incorrect Mating
    6. Suitable for Potting
    7. Compatible Crimping Tools
    8. UL, C-UL certified

    • Connector Type
    • Header, Socket, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30
    • Rated Current
    • 0.5, 2.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0, 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0, 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 6.8, 7.2, 8.8, 9.2, 9.4, 10.8, 11.2, 12.8, 13.2, 13.4, 14.8, 15.2, 16.8, 17.2, 17.4, 18.8, 19.2, 20.8, 21.2, 21.4, 22.8, 23.2, 24.8, 25.2, 26.8, 27.2, 28.8, 29.2, 30.8, 31.2, 32.8, 33.2, 35.4 mm
    • Connector Width
    • 6.6, 7.35, 7.7, 8.75, 9.35, 9.7, 10.15, 11.9, 12.0, 12.05 mm
    • Connector Height
    • 6.3, 6.6, 8.4, 8.75, 9.1, 9.7 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.1, 0.2, 1.0 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 30
    • Recommended Min. Wire Size (mm²)
    • 0.055, 0.089, 0.342 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.055, 0.221, 0.342 mm²
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF62
    Recommended

    DF62 Series

    Slim In-Line/THT Connectors

    1. The slim, sleek design and smooth contour combine to complete connections
    in tight spaces.
    2. Secure Lock Mechanism
    3. Reliable Contact Design
    4. Robust Contact Design
    5. Multiple Variations Available
    6. Applicator Sharing

    • Connector Type
    • Header, Plug, Socket, Contact, In-line plug
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 9, 13, 24
    • Rated Current
    • 1.0, 2.0, 2.5, 3.0, 4.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2, 3, 4, 5
    • Mounting Pitch
    • 2.2 mm
    • Contact Pitch
    • 2.2 mm
    • Connector Length
    • 4.9, 6.0, 7.1, 7.3, 7.65, 8.2, 9.1, 9.3, 10.4, 11.3, 11.5, 12.3, 13.4, 13.5, 14.5, 15.4, 15.7, 18.7 mm
    • Connector Width
    • 4.9, 6.0, 9.55, 11.8, 13.8, 16.05, 19.5, 23.5 mm
    • Connector Height
    • 5.08, 5.3, 5.65, 7.08, 7.3, 7.65, 7.8, 8.8, 9.08, 9.3, 9.65, 10.8, 11.08, 11.3, 11.65, 12.9, 13.08, 13.3, 13.65, 14.9 mm
    • Mounting Style
    • THT
    • Mounting Side
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 0.76, 1.0 μm
    • Housing Color
    • Red, Black, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40, -35 ℃
    • Panel Mounting Style
    • Snap-in
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • DF62W
    Recommended

    DF62W Series

    [SignalBee™]

    Water Resistant, Slim In-line Connector for Internal Wiring

    1. The slim, sleek design and smooth contour combine to complete connections in tight
    spaces.
    2. Secure Lock Mechanism
    3. Reliable Contact Design
    4. Robust Contact Design
    5. Multiple Variations Available
    6. Applicator Sharing
    7. Condensation Prevention
    8. Panel Waterproof Type

     

    • Connector Type
    • Header, Plug, Socket, Contact, Others
    • Parts
    • Contact cavity sealing
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 6, 9
    • Rated Current
    • 3.5, 4.0, 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2, 3
    • Mounting Pitch
    • 2.2 mm
    • Contact Pitch
    • 2.2 mm
    • Connector Length
    • 7.5, 8.0, 9.1, 9.7, 11.3, 12.0, 61.8 mm
    • Connector Width
    • 9.5, 9.9, 12.1, 14.05, 19.2, 23.05 mm
    • Connector Height
    • 6.7, 7.55, 9.15, 9.75, 11.35, 11.95, 15.5, 19.0 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • Housing Color
    • Black, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 26
    • Recommended Max. Wire Size (AWG)
    • 20, 22, 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55, -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug, Accessory
Results:4items