Global icon

Results:2items
  • DF57
    Recommended

    DF57 Series

    [SnapBee™]

    Low Profile “Swing-Lock” Wire-to-Board Connector for Power (UL, C-UL Standard Compliant)

    1. Reinforced swing lock design
    2. Header lock improves plug retention
    3. Highly reliable contact design
    4. Insertion guide keys prevent misalignment
    5. Solder wicking prevention
    6. Case disengagement prevention
    7. Cost effective

    • Connector Type
    • Header, Socket, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6
    • Rated Current
    • 1.0, 1.5, 2.0, 2.5, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0, 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0, 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.2, 2.4 mm
    • Contact Pitch
    • 1.2, 2.4 mm
    • Connector Length
    • 3.5, 4.1, 4.7, 5.3, 5.9, 6.5, 7.1, 7.7, 8.3, 8.9 mm
    • Connector Width
    • 4.35, 4.6 mm
    • Connector Height
    • 1.2, 1.4 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.0 mm Max.
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0 μm
    • Housing Color
    • Black, Beige, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28, 30, 34
    • Recommended Max. Wire Size (AWG)
    • 26, 28, 32
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF13

    DF13 Series

    [SignalBee™]

    1.25mm Pitch Compact Crimp Connector (UL Standard Compliant)

    1. Compact Size
    2. Multi-contact
    3. Pick & Place Mounting
    4. Achieve Basic Functionality at a Small Size
    5. UL Certifled

    • Connector Type
    • Header, Socket, Contact
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • Safety Standards
    • UL
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 20, 30, 40
    • Rated Current
    • 1.0, 2.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 150.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 150.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.25 mm
    • Contact Pitch
    • 1.25 mm
    • Connector Length
    • 4.15, 5.4, 6.65, 7.15, 7.9, 8.4, 9.15, 9.65, 10.4, 10.9, 11.65, 12.1, 12.15, 12.9, 13.4, 14.15, 14.65, 15.4, 15.9, 16.65, 17.15, 17.9, 18.35, 18.4, 19.15, 19.65, 20.4, 22.15, 22.9, 23.4, 24.6, 27.85, 29.15, 30.85 mm
    • Connector Width
    • 3.2, 3.4, 3.6, 4.3, 4.8, 5.0, 5.2, 5.5 mm
    • Connector Height
    • 3.4, 3.6, 4.0, 4.3, 4.8, 5.0, 5.4 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 0.76, 1.0 μm
    • Housing Color
    • Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 30, 32
    • Recommended Max. Wire Size (AWG)
    • 26, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
Results:2items