Global icon

Results:4items
  • TF06L
    Recommended

    TF06L Series

    0.5mm Pitch, 2.1mm Height, Bottom Contact, Front Flip, FFC/FPC Connector

    1. Space saving
    - 0.5mm Pitch, 2.1mm Height, 4.2mm Mounting Depth
    2. User-Friendly design
    - Clear tactile click
    3. High reliability
    - Enhanced contact reliability by 2-point contact
    - High FPC retention force with FPC side-catcher design
    4. Environment compliance
    - RoHS compliant, Halogen-free product *1

    *1 This product satisfies halogen free requirements defined as 900 ppm maximum chlorine, 900 ppm maximum bromine, and 1500 ppm maximum total of chlorine and bromine.

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 29.88, 34.88, 38.88, 44.88 mm
    • Connector Height
    • 2.1 mm
    • Connector Width
    • 5.0 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 4.2 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.0 mm
    • Actuator method
    • Front
    • Number of Positions
    • 50, 60, 68, 80
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • TF43SW
    Recommended

    TF43SW Series

    0.5mm Pitch / 1.2mm Height / Bottom Contact,  Power & Signal Hybrid FPC/FFC Connector Supporting 12A

    1. Power & signal hybrid FPC/FFC connector
    suitable for power line connection
      - 12A (Power contact), 0.5A (Signal contact)
    2. Space-saving compared to products with same permissible current
    3. Prevents actuator separation and unintended actuator opening
    4. Enhanced contact reliability by 2-point contact design
    5. Solder wicking prevention by nickel barrier plating
    6. Suitable for FPC/FFC with standard thickness of 0.3±0.03mm

    • Connector Type
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 47.88 mm
    • Connector Height
    • 1.2 mm
    • Connector Width
    • 4.84 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 4.0 mm
    • Depth dimension (mm) actuator CLOSE state
    • 4.84 mm
    • Actuator method
    • Front
    • Number of Positions
    • 66
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 6.0 A
    • Rated Current other
    • Connector Type Details
  • TF28A

    TF28A Series

    0.5mm Pitch / 1.2mm Height / Bottom Contact

    Front Flip FPC/FFC Connector



    1. Space-saving: Low-profile 1.2mm height design

    2. Contacts prevent actuator from coming off by supporting

    the actuator’s axle

    3. Improved contact reliability by 2-point contact design

    4. Actuator’s protrusion design prevents unintentional opening

    5. Secure mating with clear tactile click

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 53.1 mm
    • Connector Height
    • 1.2 mm
    • Connector Width
    • 4.84 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 4.0 mm
    • Depth dimension (mm) actuator CLOSE state
    • 4.84 mm
    • Actuator method
    • Front
    • Number of Positions
    • 96
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • TF49

    TF49 Series

    0.5 mm Pitch, 1.5 mm Height, Front-Flip, FPC/FFC ZIF Connectors

    1. Highly reliable connection and robust structure
    2. Two-points of contact prevents contact failure by dust
    3. Increased FPC/FFC retention force
    4. Accepts standard 0.3 mm thick FPC
    5. Halogen-free
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 29.88 mm
    • Connector Height
    • 1.5 mm
    • Connector Width
    • 5.0 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 4.2 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.0 mm
    • Actuator method
    • Front
    • Number of Positions
    • 50
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
Results:4items