Global icon

Results:3items
  • DF52
    Recommended

    DF52 Series

    [SignalBee™]

    0.8mm Pitch, Compact and Robust Wire-to-Board Connectors

    1. Small-Sized Connector
    2. Compact yet Robust Design 
    3. Suitable for High Current Applications. (2.5A Max.: using 2pos. and 28AWG)
    4. Box shaped contact prevents deformation.
    5. Visual check insures fully mated Plug and Receptacle
    6. Halogen-free

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 8, 10, 12, 14, 15, 16, 17, 20
    • Rated Current
    • 1.2, 1.5, 2.0, 2.5, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 0.8 mm
    • Contact Pitch
    • 0.8 mm
    • Connector Length
    • 3.5, 3.8, 4.3, 4.6, 5.1, 5.4, 5.9, 6.2, 6.7, 7.0, 8.3, 8.6, 9.9, 10.2, 11.5, 11.8, 13.1, 13.4, 13.9, 14.2, 14.7, 15.0, 15.5, 15.8, 17.9, 18.2 mm
    • Connector Width
    • 2.77, 3.2 mm
    • Connector Height
    • 1.65, 1.75 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 20
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 30, 32
    • Recommended Max. Wire Size (AWG)
    • 28
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF61Y
    Recommended

    DF61Y Series

    [SnapBee™]

    Small-Sized, Low Profile Wire-to-Board Connector for Power Supply

    1. Proprietary ViSe Lock design
    2. Improved operation through vertical mating
    3. Small-sized and low profile, with high withstanding voltage and current (H=2mm, 24AWG : 4A Max)
    4. High heat-resistance
    5. Halogen-free

    • Connector Type
    • Header, Socket
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2
    • Rated Current
    • 4.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 350.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 350.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 2.2 mm
    • Contact Pitch
    • 2.2 mm
    • Connector Length
    • 3.84, 5.1 mm
    • Connector Width
    • 6.06, 7.35 mm
    • Connector Height
    • 2.0, 2.26 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.0 mm Max.
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • KW30
    Recommended

    KW30 Series

    [SignalBee™]

    1mm Pitch, Single-row, Center Lock, Wire-to-Board Connector (UL/C-UL Listed)

    1. Wide Variations
    2. High Contact Reliability
    3. High Vibration Resistance
    4. Safety design prevents incomplete mating, mis-insertion and lock damage
    5. Halogen-free
    6. UL/C-UL Compliant

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 6, 7, 8, 10, 15
    • Rated Current
    • 1.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.0, 2.0 mm
    • Contact Pitch
    • 1.0, 2.0 mm
    • Connector Length
    • 4.9, 5.0, 5.9, 6.0, 7.7, 8.0, 8.9, 9.0, 9.9, 10.0, 11.9, 12.0, 16.9, 17.0 mm
    • Connector Width
    • 4.35, 6.15, 6.85 mm
    • Connector Height
    • 3.85, 3.93, 3.95, 5.7 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28, 30, 32
    • Recommended Max. Wire Size (AWG)
    • 28, 30
    • Recommended Min. Wire Size (mm²)
    • 0.035, 0.057, 0.089 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.057, 0.089 mm²
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
Results:3items