Global icon

Results:1items
  • FX16

    FX16 Series

    0.5 mm pitch, Next Generation High Speed Board-to-Wire Connectors

    1.Supports next-generation high speed transmissions
    2. V-by-One® HS compatible connector
    3. A patented flip-lock harness simplifies FFC applications.
    4. Vertical cable plug
    5. Multiple variations of plug style, cable type and number of positions available
    6. RoHS compliant
    • Connector Type
    • Plug, Receptacle, Others, Housing
    • Parts
    • Ground plate
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 21, 31, 41, 51
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 60.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 0.5 mm
    • Contact Pitch
    • 0.5 mm
    • Connector Length
    • 20.46, 21.9, 22.4, 22.85, 23.6, 25.46, 26.9, 27.0, 27.4, 27.85, 28.6, 28.7, 30.46, 32.85, 35.4, 37.85, 40.4 mm
    • Connector Width
    • 5.5, 5.55, 6.95, 8.65, 8.7, 13.2, 13.3, 15.0 mm
    • Connector Height
    • 3.5, 3.7, 4.2, 4.28, 4.4, 5.3, 6.55 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board, Reverse off-set
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 50
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.1 μm
    • Housing Color
    • Black, Beige
    • Wire Termination Method
    • Soldering, Crimping, FFC termination
    • Recommended Wire Type
    • Shielded FFC, Micro-coaxial cable
    • Recommended Min. Wire Size (AWG)
    • 30, 40
    • Recommended Max. Wire Size (AWG)
    • 28, 36
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 80, 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
Results:1items