Global icon

Results:5items
  • MF11BMT
    Recommended

    MF11BMT Series

    Water-Proof Optical Connector with MT Ferrule



    1. Water-proof multi-pos. connector

    MT Ferrule into waterproof metal shell.

    2. Bayonet lock

    Easy and secure installation and removal with Bayonet lock design.

    3. Harsh environments

    IP67 water-proof compliant.

    4. MPO cleaner can be used

    Plug and receptacle can be cleaned with MPO cleaner.

    5. 5000 mating times

    Robust metal shell enables 5000 insertion/extraction.

    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Panel Mounting Style
    • Screw, Bulk-head
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No, Yes
    • Cable Length
    • Recommended Optical Fiber
    • MM-50/125
    • Fiber Material
    • Silica glass
    • Ferrule Shape
    • Operating Wavelength
    • 850,1300 nm
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 12, 24
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -20 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Connector Type Details
    • Accessory
  • SMP
    Recommended

    SMP Series

    SMP Coaxial Connectors MIL Standard Compliant

    1. Excellent High Frequency performance
    2. Easy push-on lock
    3. Wide variations
    4. MIL Standard compliant (MIL-STD-348B)
    5. RoHS2 compliant
    6. Halogen-free

    • Connector Type
    • Receptacle, Jack, Adapter
    • Parts
    • Generic Type
    • SMA, SMP
    • Industry Standard
    • MIL
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100, 200, 300, 500 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 18.0, 30.0, 40.0 GHz
    • V.S.W.R.
    • 1.5 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100, 500, 1000
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold
    • Recommended Coaxial Cable
    • 0.085 Inch Flexible Cable
    • Cable Outer Diameter
    • 1.44, 2.5 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Green, Blue
    • Type 1 Mating Face Connector
    • SMP, SMA, SMP(FD), SMP(SB)
    • Type 2 Mating Face Connector
    • SMP, 2.92mm
    • Return Loss
    • Connector Type Details
  • SMP-TM
    Recommended

    SMP-TM Series

    SMP Coaxial Connectors MIL Standard Compliant/Non-reflective Terminator

    1. Excellent High Frequency performance
    2. Easy push-on lock
    3. Wide variations
    4. MIL Standard compliant (MIL-STD-348B)
    5. RoHS2 compliant
    6. Halogen-free

    • Connector Type
    • Jack
    • Parts
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 30.0 GHz
    • V.S.W.R.
    • Sensitivity
    • Attenuation
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • 100
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • HMU

    HMU Series

    MU Type Fiber Optic Connectors

    1. IEC, JIS standard compliant and intermateability test certified.
    Comply with JIS C 5983 (F14 type fiber optic connectors) and IEC 61754-6.
    MU intermate test by NTT certified connector.
    2. Flame resistant
    Satisfies flammability rating UL94V-0
    3. Backplane
    MU Backplane connector has a self-holding mechanism which does not transfer any force on the back panel when
    both side of connector assemblies are fully connected. Back panel side connectors can be removed or inserted
    even both sides are mated.
    4. Wide Variety of adapter type
    5. Simplified plugs and Receptacles
    Extremely small size (only 13.75mm Plug length). MU simplified plug is designed for equipments inside connection.
    • Connector Type
    • Plug, Ferrule, Accessory
    • Parts
    • Sleeve holder
    • Panel Mounting Style
    • Generic Type
    • MU
    • Industry Standard
    • JIS, IEC
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 200 mm
    • Recommended Optical Fiber
    • MM-50/125
    • Fiber Material
    • Silica glass
    • Ferrule Shape
    • Single-mode
    • Operating Wavelength
    • 1310 nm
    • Mating/Unmating Cycles
    • 200, 500, 1000
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 70 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Cable Color
    • White
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
  • PO51/PO72

    PO51/PO72 Series

    Coaxial connector for DIN 41612 (M style)

    1. Compliant with DIN 47297
    It is a connector developed for multipole connector for PCB, P C N 1 0 F series (DIN 41612, M style), complying with DIN 47297. The nominal characteristic impedances are 50 Ω (PO 51) and 75 Ω (PO 72).

    2. Use as composite connector
    Combined with the PCN 10 F series, it can be used as a composite connector of signal terminal, high current terminal and coaxial terminal, making it suitable for high density mounting.

    3. Plug-in type
    Because it is a plug-in type, it is easy to install and remove.
    • Connector Type
    • Plug, Receptacle, Jack
    • Parts
    • Generic Type
    • Industry Standard
    • DIN
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0, 75.0 Ω
    • Frequency (Max.)
    • 1.0 GHz
    • V.S.W.R.
    • 1.2 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • 1.5C-2V, 1.5D-2V
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
Results:5items