U.FL Series Recommended
Light Weight Micro SMT Coaxial Connector, 1.9mm to 2.4mm Mated Height
Features
1.9mm to 2.4mm Mated Height,
Light Weight SMT Micro Coaxial Connector
1. Space- Saving Design
2. Solderless Connection Type Available *U.FL(A)
3. RF Performance (up to 18GHz)
4. Ultra- Fine Coaxial (Fluorinated Resin Insulated Cables)
5. Supports Automatic Mounting
6. Clear, Tactile Lock
7. Halogen- Free and RoHS2 Compliant
8. Harnessable with SMA, MMCX and TNC on One Side
Video list
Specifications
- Connector Type
- Receptacle, Adapter, Tool
- Parts
- Generic Type
- SMA, U.FL
- Industry Standard
- Water Resistance
- Cable Assembly
- No, Yes
- Cable Length
- 30, 35, 40, 50, 60, 70, 80, 85, 90, 95, 100, 105, 110, 116, 120, 130, 140, 150, 160, 170, 180, 190, 200, 220, 250, 270, 300, 305, 350, 400, 420, 500, 600, 700, 800, 900, 1000 mm
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 3.0, 6.0, 8.0, 12.0, 18.0 GHz
- V.S.W.R.
- 1.2, 1.3, 1.4 Max.
- Number of Positions
- 1
- Mating/Unmating Cycles
- 30, 500, 1000, 10000
- Mounting Style
- SMT, THT
- Connector Orientation
- Straight, Right angle
- Center Contact Plating
- Gold
- Outer Contact Plating
- Gold, Nickel, Silver
- Recommended Coaxial Cable
- Cable Outer Diameter
- 0.81, 0.95, 1.13, 1.32, 1.37 mm
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 85, 90, 105 ℃
- Operating Temperature Min.
- -40, -10 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- White, Black, Gray
- Type 1 Mating Face Connector
- SMA_Jack, SMA_Plug, SMA, RP-TNC, U.FL, RP-SMA
- Type 2 Mating Face Connector
- U.FL_Plug, U.FL_Jack, U.FL, ML51
- Return Loss
- Connector Type Details
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.